NBC-R4AC-10G/20,0-94F/R4AC-10G
-
Patch cable
1416125
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 20 m, number of positions: 8, 10 Gbps, CAT6A, Ethernet, 4x2xAWG26/7; S/FTP, water blue RAL 5021
Product details
Product type | Data cable preassembled |
Product family | RJ45 INDUSTRIAL IE8 CAT6A |
Sensor type | Ethernet |
Number of positions | 8 |
Shielded | yes |
Rated voltage (III/3) | 72 V (DC) |
Nominal voltage UN | 48 V |
Nominal current IN | 0.5 A |
Transmission speed | 10 Gbps |
Transmission characteristics (category) | CAT6A |
Transmission speed | 10 Gbps |
Outer sheath, material | PUR |
Connection 1 | |
Dimensional drawing |
Connector pin assignment plug RJ45
|
Type | RJ45 Plug, straight, 8-position |
Number of positions | 8 |
Signal type/category | Ethernet CAT6A, 10 Gbps |
CC-Link IE CAT6A, 10 Gbps | |
Insertion/withdrawal cycles | ≥ 750 |
Insulation resistance | ≥ 100 Ω |
Overvoltage category | I |
Degree of pollution | 2 |
Material Contact | CuSn |
Material Contact surface | Ni/Au |
Material Contact carrier | PC |
Material Housing | PA |
Color (Housing) | gray |
Flammability rating according to UL 94 | V2 |
Degree of protection | IP20 (RJ45 connector) |
Ambient temperature (operation) | -25 °C ... 60 °C |
Connection 2 | |
Dimensional drawing |
Connector pin assignment plug RJ45
|
Type | RJ45 Plug, straight, 8-position |
Number of positions | 8 |
Signal type/category | Ethernet CAT6A, 10 Gbps |
CC-Link IE CAT6A, 10 Gbps | |
Insertion/withdrawal cycles | ≥ 750 |
Insulation resistance | ≥ 100 Ω |
Overvoltage category | I |
Degree of pollution | 2 |
Material Contact | CuSn |
Material Contact surface | Ni/Au |
Material Contact carrier | PC |
Material Housing | PA |
Color (Housing) | gray |
Flammability rating according to UL 94 | V2 |
Degree of protection | IP20 (RJ45 connector) |
Ambient temperature (operation) | -25 °C ... 60 °C |
Cable length | 20.00 m |
Ethernet 10 Gbit [94F] | |
Dimensional drawing |
|
UL AWM Style | 21238 (80 °C / 600 V) |
Number of positions | 8 |
Shielded | yes |
Cable type | Ethernet 10 Gbit [94F] |
Conductor structure | 4x2xAWG26/7; S/FTP |
AWG signal line | 26 |
Conductor cross section | 4x 2x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.05 mm |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
Twisted pairs | 2 cores to the pair |
Overall twist | 4 pairs for core |
Optical shield covering | 70 % |
Insulation resistance | ≥ 500 MΩ*km |
Loop resistance | ≤ 290.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Nominal voltage, cable | ≤ 100 V |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, fixed installation | 26 mm |
Smallest bending radius, movable installation | 51 mm |
Halogen-free | according to IEC 60754-1 |
Flame resistance | according to IEC 60332-1-2 |
in accordance with UN ECE-R 118.03 | |
according to CSA C 22.2 No. 210-FT1 | |
Resistance to oil | in accordance with DIN EN 60811-404 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-20 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 80 °C (cable, fixed installation) |
Item number | 1416125 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | ABNABF |
Product key | ABNABF |
GTIN | 4055626063263 |
Weight per piece (including packing) | 930 g |
Weight per piece (excluding packing) | 904,276 g |
Customs tariff number | 85444210 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Perfect for industrial applications
Perfect for office, building, and protected industrial applications (e.g., in control cabinets)
Compact angle
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem