VIP-2/PT/FLK50/MODI-TSX/Q
-
Passive module
2904285
VARIOFACE interface module, with push-in connection for MODICON® TSX Quantum, with MODICON®-specific labeling, for I/O of 32 channels
Product details
| Product type | Interface module |
| Product family | VARIOFACE Professional |
| Number of positions | 50 |
| No. of channels | 2 |
| 4 | |
| 6 | |
| 8 | |
| 16 | |
| 32 | |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Max. permissible operating voltage | 25 V AC |
| 60 V DC | |
| Max. current carrying capacity per branch | 1 A |
| Rated surge voltage | 0.6 kV |
| Supported controller: SCHNEIDER ELECTRIC Modicon TSX QUANTUM | |
| Suitable I/O card | DDI 353 |
| DDI 841 | |
| DDI 853 | |
| DAI 340 | |
| DAI 440 | |
| DAI 453 | |
| DDO 353 | |
| DDM 390 | |
| ACI 030 | |
| ACI 040 | |
| ATI 030 | |
| ARI 030 | |
| AVI 030 | |
| ACO 020 | |
| ACO 130 | |
| AVO 020 | |
| EHC 105 | |
| EHC 202 | |
| Field level | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Controller level | |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 50 |
| Pitch | 2.54 mm |
| Status display | no |
| Status display present | no |
| Item dimensions | |
| Width | 107.9 mm |
| Height | 72.1 mm |
| Depth | 56 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Housing insulation material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60664 |
| DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2904285 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK212F |
| Product key | DK212F |
| GTIN | 4046356813723 |
| Weight per piece (including packing) | 224 g |
| Weight per piece (excluding packing) | 224 g |
| Customs tariff number | 85366990 |
| Country of origin | US |
UNSPSC
| UNSPSC 21.0 | 39121432 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem