UMK-RJ45/S/8PTDA
-
Passive module
2900682
VARIOFACE module for connecting a RJ45 socket with spring-cage double connection terminal blocks in direct plug-in method.
Product details
Product type | Interface module |
Product family | VARIOFACE |
Number of positions | 8 |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage (AC) | ≤ 30 V AC |
Operating voltage (DC) | ≤ 50 V DC |
Current (per branch) | ≤ 1 A |
Air clearances and creepage distances | |
Rated insulation voltage | 50 V |
Rated surge voltage | 0.5 kV (1.2/50 μs) |
Connection 1 | |
Connection method | Female |
Type | RJ45 |
Number of connections | 1 |
Number of positions | 8 |
Connection 2 | |
Connection method | Push-in spring connection |
Stripping length | 10 mm |
Number of positions | 10 |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
0.5 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
0.5 mm² ... 0.5 mm² (Ferrule with plastic sleeve) | |
Conductor cross section flexible (2 conductors with same cross section) | 0.5 mm² ... 0.5 mm² (TWIN ferrule with plastic sleeve) |
Conductor cross section AWG | 24 ... 16 |
Pitch | 3.5 mm |
Status display present | no |
Item dimensions | |
Width | 22.4 mm |
Height | 77 mm |
Depth | 42.8 mm |
Ambient conditions | |
Degree of protection (Module) | IP00 |
Degree of protection (Installation location) | ≥ IP54 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
UKCA | |
Certificate | UKCA-compliant |
Air clearances and creepage distances | |
Standards/regulations | EN IEC 60664-1 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2900682 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK2A83 |
Product key | DK2A83 |
Catalog page | Page 320 (IF-2011) |
GTIN | 4046356524353 |
Weight per piece (including packing) | 59,4 g |
Weight per piece (excluding packing) | 59,225 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Connector housing led to separate connection terminal blocks
RJ45 connector, 8-pos.
Screw or spring-cage connection (direct plug-in technology)
1:1 connection
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem