UM-FLK14/SI/LA/PTS/8IM/PLC
-
Passive module
2306993
VARIOFACE module, for 8 channels with additional plus and minus terminal blocks. Each channel is secured with a fuse (5 x 20 mm) and comes with a fuse failure indicator. The signal path can be interrupted with a disconnect knife.
Product details
Product type | Interface module |
Product family | VARIOFACE |
Number of positions | 14 |
No. of channels | 8 |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage range | 19.2 V DC ... 26.4 V DC |
Fuse | 1 A 5x20 (fast-blow) (F1 ... F8) |
2 A 5x20 (fast-blow) (F9) | |
Current (per branch) | ≤ 1 A |
Current (Terminal block -) | ≤ 2 A |
Air clearances and creepage distances | |
Rated insulation voltage | 50 V |
Rated surge voltage | 0.5 kV (1.2/50 μs) |
Supported controller ABB S800 I/O | |
Suitable I/O card | DI810 |
DI818 | |
DI830 | |
DI840 | |
DO810 | |
DO840 |
Connection 1 (control level) | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 14 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Connection 2 (field level) | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Number of positions | 27 |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.25 mm² ... 1 mm² (Ferrule without plastic sleeve) |
0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
Conductor cross-section AWG | 26 ... 16 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Pitch | 5.08 mm |
Connection 3 (field level) | |
Connection method | PCB terminal block |
Type | PCB isolating plugs |
Number of connections | 1 |
Number of positions | 8 |
Pitch | 5.08 mm |
Status display present | yes, if the fuse fails |
Error indication | Red LED |
Item dimensions | |
Width | 54.5 mm |
Height | 125.4 mm |
Depth | 69.15 mm |
Housing insulation material | PVC |
Ambient conditions | |
Degree of protection (Module) | IP00 |
Degree of protection (Installation location) | ≥ IP54 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances | |
Standards/regulations | EN IEC 60664-1 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2306993 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK2A81 |
Product key | DK2A81 |
GTIN | 4017918976743 |
Weight per piece (including packing) | 253,3 g |
Weight per piece (excluding packing) | 253,3 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27141152 |
ETIM
ETIM 8.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem