VMT 9000
-
Panel PC
1084510
Configurable rugged-panel PC with daylight-readable display (analog resistive or PCAP touch technology), enclosed housing with degree of protection IP66 (front/back) and extended temperature range. Configurable: display, data storage, and operating system, and more.
Product details
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Panel PC |
| Application | Rugged |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Weight | 3.2 kg (10"-TFT) |
| 3.65 kg (12.1"-TFT; 1024 x 768 pixels (XGA)) | |
| 3.7 kg (12.1"-TFT; 1280 x 800 pixels (WXGA)) | |
| 4.7 kg (15"-TFT) | |
| Computer data | |
| Processor | Intel Atom® x6413E 4 x 1.5 GHz |
| Operating system | without operating system |
| Windows® 10 IoT Enterprise LTSB 2019 (64-bit) | |
| Windows® 11 IoT Enterprise LTSC 2024 X64 | |
| RAM | 8 GB LPDDR4 |
| Data storage system | Flash eMMC, 64 GB (integrated) |
| Flash eMMC, 64 GB + M.2 SSD, 128 GB | |
| Cooling | passive |
| Slots | without slots |
| Audio | integrated speakers |
| Keys | 4 (freely configurable) |
| Display | |
| Display type | 26.4 cm / 10.4"-TFT |
| 30.7 cm / 12.1"-TFT | |
| 38.1 cm / 15"-TFT | |
| Readability in sunlight | yes |
| Screen resolution | 1024 x 768 Pixel(s) (XGA), 10.4"; 12.1"; 15" |
| 1280 x 800 Pixel(s) (WXGA), 12.1" | |
| Touch technology | projective-capacitive, ten-touch control |
| analog resistive (polyester) | |
| Display lighting type | LED |
| Brightness | 500 cd/qm (10.4") |
| 600 cd/qm (12.1") | |
| 400 cd/qm (12.1" wide) | |
| 300 cd/qm (15") | |
| MTBF | > 50000 h |
| Color spectrum | 16.2 million colors |
| Reading angle left | Dependent on configuration |
| Reading angle right | Dependent on configuration |
| Reading angle top | Dependent on configuration |
| Reading angle bottom | Dependent on configuration |
| Service life of battery | 5 years (typical) |
| Supply | |
| Power supply unit | 12 ... 48 V DC (9 .... 60 V DC IN) |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Interfaces | 1x COM (RS-232) |
| 3x USB 3.0 | |
| 1x USB 3.0 on the front with IP65 cover (can be deactivated via software) | |
| Optional interfaces | 1x COM (RS-232) |
| LTE/GPS module | |
| Wi-Fi 802.11a/b/g/n/ac + Bluetooth | |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| External dimensions | |
| Width / Height / Depth | 277 mm / 249 mm / 50 mm (10"-TFT) |
| 312 mm / 277 mm / 50 mm (12.1"-TFT; 1024 x 768 pixels (XGA)) | |
| 331 mm / 256 mm / 50 mm (12.1"-TFT; 1280 x 800 pixels (XGA)) | |
| 380 mm / 326 mm / 50 mm (15"-TFT) | |
| Color | light gray (RAL 7035) |
| Material front plate | Glass (3 mm), hardened and non-reflective |
| Housing material | Die-cast aluminum |
| Ambient conditions | |
| Degree of protection | IP66 |
| Impact strength | IK08 (EN 62262) |
| Ambient temperature (operation) | -30 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock | Class 5M3 in accordance with EN 60721-3-5 |
| Vibration (operation) | Class 5M3 in accordance with EN 60721-3-5 |
| Mounting type | VESA holder |
| Vehicle assembly (Accessories required) | |
| Table mounting (Accessories required) | |
| Holder system | VESA MIS-D 75 (integrated in back panel as a mounting option) |
| Item number | 1084510 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRBBAC |
| Product key | DRBBAC |
| Weight per piece (including packing) | 4,7 g |
| Weight per piece (excluding packing) | 6.041 g |
| Customs tariff number | 84715000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19200103 |
| ECLASS-15.0 | 19200103 |
ETIM
| ETIM 10.0 | EC001414 |
UNSPSC
| UNSPSC 21.0 | 43211500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) (CAS: 110-71-4) |
| Lead (CAS: 7439-92-1) | |
| 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one (CAS: 71868-10-5) | |
| EF3.1 Climate Change | |
| CO2e kg | 346,007 kg CO2e |
Compatible products
Your advantages
Screwless design for easy cleaning
Weatherproof thanks to IP66 protection
Display can be read in sunlight
Can be operated when wearing work gloves (also with PCAP)
Convenient operation using 4 freely assignable front buttons
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem