VL2 PPC7 1000
-
Panel PC
2403708
IP65-rated Valueline® industrial panel PC (PPC) with 17.8 cm/7-inch TFT display, fanless design, and Intel® Atom™ E3845 processor. Up to 4 GB of RAM. Mass storage options up to 64 GB.
Free download available.
Downloads
Product details
| Computer data | |
| Processor | Intel® Atom™ E3845 1.91 GHz |
| Operating system | without operating system |
| Windows® 7 Professional SP1 (64-Bit), German | |
| Windows® 7 Professional SP1 (64-bit), English | |
| Windows® 7 Ultimate SP1 (64 bit), Multi-language | |
| Windows® 7 Ultimate SP1 (32-bit), Multi-language | |
| Windows® 7 Professional SP1 (32-bit), English | |
| Windows® 7 Professional SP1 (32-bit), German | |
| Windows® Embedded Standard 7 SP1 (32-bit), Multi-language | |
| Windows® Embedded Standard 7 SP1 (64-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2015 (32-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2015 (64-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSC 2019 (64-bit), Multi-language | |
| RAM | 4 GB DDR3 |
| Data storage system | SATA DOM SSD (SLC), 8 GB |
| SATA DOM SSD (SLC),16 GB | |
| SATA DOM SSD (SLC), 32 GB | |
| SATA DOM SSD (MLC), 64 GB | |
| Cooling | passive |
| Slots | 1x SD |
| Display | |
| Display type | 17.8 cm / 7"-TFT |
| Screen resolution | 800 x 480 Pixel(s) (WVGA) |
| Touch technology | Projective-capacitive, four-touch control |
| Display lighting type | LED |
| Brightness | 400 cd/m², typical (adjustable) |
| MTBF | > 50000 h |
| Color spectrum | 16.7 million colors |
| Reading angle left | 70.00 ° |
| Reading angle right | 70.00 ° |
| Reading angle top | 60.00 ° |
| Reading angle bottom | 60.00 ° |
| Graphics card | Intel® HD Graphics |
| Service life of battery | 5 years (typical) |
| Supply | |
| Power supply unit | 24 V DC ±20 % |
| Typical current consumption | 1.1 A |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Interfaces | 1x COM (RS-232/422/485) |
| 2x USB 2.0 | |
| 1x USB 3.0 | |
| Optional interfaces | Without optional interface |
| 1x COM (RS-232), 1x COM (RS-485), 2x CAN | |
| 1x COM (RS-232), 1x COM (RS-485) | |
| Monitor output | 1x DisplayPort |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® I210-AT |
| External dimensions | |
| Width / Height / Depth | 208 mm / 149 mm / 6 mm (Front plate) |
| / / 88 mm | |
| Installation dimensions | |
| Width / Height / Installation depth | 198 mm / 138 mm / 105 mm (Installation cutout (± 0.5 mm)) |
| Installation depth | 111 mm, () |
| Material front plate | Aluminum (natural anodized, brushed) |
| Housing material | Sheet steel, galvanized, powder-coated (black) |
| Ambient conditions | |
| Degree of protection | IP66 (front), IP30 (back) |
| Ambient temperature (operation) | 0 °C ... 50 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 85 % (non-condensing) |
| Permissible humidity (storage/transport) | 20 % ... 85 % (non-condensing) |
| Shock | DIN EN 60068-2-27 |
| Vibration (operation) | 1g, according to EN 60068-2-6 |
| Mounting type | Front mounting |
| Item number | 2403708 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRBAAB |
| Product key | DRBAAB |
| Weight per piece (including packing) | 200 g |
| Weight per piece (excluding packing) | 180 g |
| Customs tariff number | 84714100 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 43211500 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
DP TO VGA ADPTR - Adapter 2400173
-
DP TO DVI ADPTR - Adapter 2400174
-
PC-PWR-FLTR-2 - Buffer module 2402941
-
CUC-V06-F1PGY-UBA/UBBB - Panel mounting frame set 1411904
-
VS-04-C-SDA/SDB/1,8 - USB cable 1405578
-
VS-08-SD-F - Protective cover 1652606
-
VL2 150 GB SSD SATA KIT - Memory 1054580
-
VL2 240 GB SSD KIT - Memory 2403833
-
VL2 500 GB HDD SATA KIT - Memory 1054264
-
VISU+ IPC UPGRADE - Visualization software 1310994
-
MSTB 2,5/ 3-STF-5,08 - PCB connector 1777992
Your advantages
State-of-the-art operating concepts, thanks to multi-touch support
Easy to maintain, thanks to easily accessible components
Fanless design for industrial applications
Attractive industrial design to upgrade your system
Robust and sturdy, thanks to glass front suitable for industrial use
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem