VL2 PPC 7000 EX
-
Panel PC
1050365
ATEX/IECEx compliant and UL listed, IP65-rated Valueline® industrial panel PC (PPC) with a fanless design and Intel® Core™ i5-4300U processor with up to 16 GB of RAM. Mass storage options include HDD and SSD. A single optional PCI or PCIe slot is available.
Free download available.
Downloads
Product details
| Product type | Panel PC |
| Computer data | |
| Processor | Intel® Core™ i5-4300U 1.9 GHz/2.9 GHz |
| Operating system | without operating system |
| Windows® 7 Professional SP1 (64-Bit), German | |
| Windows® 7 Professional SP1 (64-bit), English | |
| Windows® 7 Ultimate SP1 (64 bit), Multi-language | |
| Windows® 7 Ultimate SP1 (32-bit), Multi-language | |
| Windows® 7 Professional SP1 (32-bit), English | |
| Windows® 7 Professional SP1 (32-bit), German | |
| Windows® Embedded Standard 7 SP1 (32-bit), Multi-language | |
| Windows® Embedded Standard 7 SP1 (64-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2015 (32-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2015 (64-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSC 2019 (64-bit), Multi-language | |
| RAM | 4 GB DDR3 SODIMM |
| 8 GB DDR3 SODIMM | |
| 16 GB DDR3 SODIMM | |
| Data storage system | without data storage |
| SSD (SLC), 4 GB | |
| SSD (SLC), 8 GB | |
| SSD (SLC), 16 GB | |
| SSD (SLC), 32 GB | |
| 2.5" HDD, 160 GB (SATA) | |
| 2.5" SSD, 150 GB | |
| 2.5" SSD, 240 GB | |
| 2.5" SSD, 480 GB | |
| Cooling | passive |
| PCI option 1 | without slot |
| PCI | |
| PCI x4 | |
| Raid system | without RAID system |
| 0, 1 | |
| Slots | PCI/PCIe optional |
| Display | |
| Display type | 39.6 cm / 15.6"-TFT |
| 47 cm / 18.5"-TFT | |
| 54.6 cm / 21.5"-TFT | |
| Screen resolution | 1366 x 768 Pixel(s) (WXGA), 15.6" TFT; 18.5" TFT |
| 1920 x 1080 Pixel(s) (Full HD) | |
| Touch technology | projective-capacitive, ten-touch control |
| Display lighting type | LED |
| Brightness | 300 cd/m², typical (adjustable) |
| MTBF | > 50000 h (Dependent on configuration) |
| Color spectrum | 16.7 million colors |
| Graphics card | Intel® HD Graphics 4400 |
| Service life of battery | 5 years (typical) |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 21.6 V DC ... 26.4 V DC (Includes all tolerances and ripple) |
| Power supply unit | 24 V DC ±20 % |
| Max. current consumption | 4.5 A |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Interfaces | 1x COM (RS-232/422/485) |
| 2x USB 2.0 | |
| 2x USB 3.0 | |
| Optional interfaces | Without optional interface |
| 2x COM (RS-232), 1x COM (RS-232/422/485) | |
| Monitor output | 2x DisplayPort |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® I210-AT |
| Installation dimensions | |
| Width / Height / Installation depth | 394.4 mm / 263.2 mm / (Panel cutout for 15.6-in. display) |
| 455 mm / 303.2 mm / (Panel cutout for 18.5-in. display) | |
| 522 mm / 344 mm / (Panel cutout for 21.5-in. display) | |
| Ambient conditions | |
| Degree of protection | IP65 (Front) |
| IP30 (back) | |
| IP65 (front), IP30 (back) | |
| Ambient temperature (operation) (HDD) | 0 °C ... 45 °C (with HDD) |
| Ambient temperature (operation) (SSD) | -10 °C ... 50 °C (with SSD) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock | DIN EN 60068-2-27 |
| Vibration (operation) | 1g with SSD, 0.5g with HDD, according to EN 60068-2-6 |
| Mounting type | Front mounting |
| Item number | 1050365 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRBAAB |
| Product key | DRBAAB |
| Weight per piece (including packing) | 22,22 g |
| Weight per piece (excluding packing) | 22,22 g |
| Customs tariff number | 84715000 |
| Country of origin | TW |
UNSPSC
| UNSPSC 21.0 | 43211500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I, 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
VL2 4 GB SLC SSD SATA KIT - Memory 2400335
-
VL2 8 GB SLC SSD SATA KIT - Memory 2400336
-
VL2 16 GB SLC SSD SATA KIT - Memory 2400337
-
VL2 32 GB SLC SSD SATA KIT - Memory 2400338
-
DP TO VGA ADPTR - Adapter 2400173
-
DP TO DVI ADPTR - Adapter 2400174
-
PC-PWR-FLTR-2 - Buffer module 2402941
-
CUC-V06-F1PGY-UBA/UBBB - Panel mounting frame set 1411904
-
VS-04-C-SDA/SDB/1,8 - USB cable 1405578
-
VS-08-SD-F - Protective cover 1652606
-
VL2 480 GB SSD KIT - Memory 2403834
-
VL 2.0M DP CABLE - Connecting cable 2404774
-
VL2 THERMAL PAD: 9MM 2.5" SATA - Accessories 2403290
-
VL2 THERMAL PAD: 7MM 2.5" SATA - Accessories 2403289
-
VL2 SATA TRAY - EMPTY - Removable hard drive tray 2403291
-
IPC MOUNTING BLOCK STYLE B - Panel-mount flange 2403288
-
VISU+ IPC UPGRADE - Visualization software 1310994
-
MSTB 2,5/ 3-STF-5,08 - PCB connector 1777992
Your advantages
Configurable as a panel PC (PPC)
Fanless design for industrial applications
ATEX/IECEx Certified
Powerful and energy-efficient Intel® Core™ i5 processor
Panel PC (PPC): IP65 rating in front panel and IP20 rating in back
Easily removable rotating or solid-state hard drives in a variety of sizes
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem