VL2 PPC 1000 EX
-
Panel PC
1050366
ATEX/IECEx compliant and UL listed, IP65-rated Valueline® industrial panel PC (PPC) with a fanless design and Intel Atom® E3845 processor. Up to 4 GB of RAM. Mass storage options include HDD and SSD.
Free download available.
Downloads
Product details
| Product type | Panel PC |
| Computer data | |
| Processor | Intel® Atom™ E3845 1.91 GHz |
| Operating system | without operating system |
| Windows® 7 Professional SP1 (64-Bit), German | |
| Windows® 7 Professional SP1 (64-bit), English | |
| Windows® 7 Ultimate SP1 (64 bit), Multi-language | |
| Windows® 7 Ultimate SP1 (32-bit), Multi-language | |
| Windows® 7 Professional SP1 (32-bit), English | |
| Windows® 7 Professional SP1 (32-bit), German | |
| Windows® Embedded Standard 7 SP1 (32-bit), Multi-language | |
| Windows® Embedded Standard 7 SP1 (64-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2015 (32-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2015 (64-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSC 2019 (64-bit), Multi-language | |
| RAM | 4 GB DDR3 |
| Data storage system | without data storage |
| SSD (SLC), 4 GB | |
| SSD (SLC), 8 GB | |
| SSD (SLC), 16 GB | |
| SSD (SLC), 32 GB | |
| 2.5" SSD (MLC), 80 GB | |
| 2.5" SSD (MLC), 160 GB | |
| 2.5" SSD (MLC), 240 GB | |
| 2.5" SSD (MLC), 480 GB | |
| 2.5" HDD SATA, 320 GB | |
| Cooling | passive |
| Slots | 1x SD |
| Display | |
| Display type | 39.6 cm / 15.6"-TFT |
| 47 cm / 18.5"-TFT | |
| 54.6 cm / 21.5"-TFT | |
| Screen resolution | 1366 x 768 Pixel(s) (WXGA) |
| 1920 x 1080 Pixel(s) (Full HD) | |
| Touch technology | projective-capacitive, ten-touch control |
| Display lighting type | LED |
| Brightness | 300 cd/m², typical (adjustable) |
| MTBF | > 50000 h (Dependent on configuration) |
| Color spectrum | 16.7 million colors |
| Graphics card | Intel® HD Graphics |
| Service life of battery | 5 years (typical) |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 21.6 V DC ... 26.4 V DC (Includes all tolerances and ripple) |
| Power supply unit | 24 V DC ±20 % |
| Residual ripple | max. 10 % |
| Max. current consumption | 2 A |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Interfaces | 1x COM (RS-232/422/485) |
| 2x USB 2.0 | |
| 1x USB 3.0 | |
| Optional interfaces | Without optional interface |
| 1x COM (RS-232), 1x COM (RS-485), 2x CAN | |
| 1x COM (RS-232), 1x COM (RS-485) | |
| Monitor output | 1x DisplayPort |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® I210-AT |
| External dimensions | |
| Width / Height / Depth | 408 mm / 275 mm / 100 mm (39.6 cm/15.6" TFT) |
| 465 mm / 314 mm / 102 mm (47.0 cm/18.5" TFT) | |
| 532 mm / 354 mm / 99 mm (54.6 cm/21,5" TFT) | |
| Material front plate | Aluminum (natural anodized, brushed) |
| Housing material | Sheet steel, galvanized, powder-coated (black) |
| Ambient conditions | |
| Degree of protection | IP65 (Front) |
| IP65 (front), IP30 (back) | |
| Ambient temperature (operation) | 0 °C ... 45 °C (with HDD) |
| 0 °C ... 50 °C (with SSD) | |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 85 % (non-condensing) |
| Permissible humidity (storage/transport) | 20 % ... 85 % (non-condensing) |
| Shock | DIN EN 60068-2-27 |
| Vibration (operation) | 1g with SSD, 0.5g with HDD, according to EN 60068-2-6 |
| Ex data | |
| ATEX | II 3 G Ex ec IIC T4 Gc II 2 D Ex tb IIIC T65°C Db IP65 DEMKO 20 ATEX 2306X |
| IECEx | II 3 G Ex ec IIC T4 Gc Ex tb IIIC T65°C Db IP65 IECEx UL 18.0054X |
| Mounting type | Front mounting |
| Item number | 1050366 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRBAAB |
| Product key | DRBAAB |
| Weight per piece (including packing) | 22,22 g |
| Weight per piece (excluding packing) | 22,22 g |
| Customs tariff number | 84715000 |
| Country of origin | TW |
UNSPSC
| UNSPSC 21.0 | 43211500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
Compatible products
-
-
DP TO VGA ADPTR - Adapter 2400173
-
DP TO DVI ADPTR - Adapter 2400174
-
PC-PWR-FLTR-2 - Buffer module 2402941
-
CUC-V06-F1PGY-UBA/UBBB - Panel mounting frame set 1411904
-
VS-04-C-SDA/SDB/1,8 - USB cable 1405578
-
VS-08-SD-F - Protective cover 1652606
-
VL 2.0M DP CABLE - Connecting cable 2404774
-
VL2 THERMAL PAD: 9MM 2.5" SATA - Cooling unit 2403290
-
VL2 THERMAL PAD: 7MM 2.5" SATA - Accessories 2403289
-
VL2 SATA TRAY - EMPTY - Removable hard drive tray 2403291
-
IPC MOUNTING BLOCK STYLE B - Panel-mount flange 2403288
-
VISU+ IPC UPGRADE - Visualization software 1310994
-
MSTB 2,5/ 3-STF-5,08 - PCB connector 1777992
Your advantages
State-of-the-art operating concepts, thanks to multi-touch support
Easy to maintain, thanks to easily accessible components
Fanless design for industrial applications
Attractive industrial design to upgrade your system
Robust and sturdy, thanks to glass front suitable for industrial use
Configurable as a panel PC (PPC)
ATEX/IECEx Certified
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem