Phoenix Contact Valueline® industrial computer with configuration options. Options include display, data storage, RAM, PCI slots, CFast® slots, and mounting method.
VL PPC 3000
-
Panel PC
2400184
IP65-rated industrial panel PC (PPC) with fanless design and Intel®Core™ i3-4010U processor. Up to 16 GB of RAM. Mass storage options include CFast®, HDD and SSD formats. PCI expansion slots are available.
Free download available.
Downloads
Product details
| Product type | Panel PC |
| Computer data | |
| Processor | Intel® Core™ i3-4010U 1.7 GHz |
| Operating system | without operating system |
| Windows® 7 Ultimate SP1 (32-bit), Multi-language | |
| Windows® 7 Ultimate SP1 (64 bit), Multi-language | |
| Windows® 7 Professional SP1 (32-bit), German | |
| Windows® 7 Professional SP1 (64-Bit), German | |
| Windows® 7 Professional SP1 (32-bit), English | |
| Windows® 7 Professional SP1 (64-bit), English | |
| Windows® 7 Professional SP1 (32-bit), Chinese | |
| Windows® 7 Professional SP1 (64-Bit), Chinese | |
| Windows® Embedded Standard 7 SP1 (32-bit), Multi-language | |
| Windows® Embedded Standard 7 E SP1 (32-bit) | |
| Windows® 10 IoT Enterprise LTSB 2015 (32-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2015 (64-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2016 (32-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2016 (64-bit), Multi-language | |
| RAM | 4 GB DDR3 SODIMM |
| 8 GB DDR3 SODIMM | |
| 16 GB DDR3 SODIMM | |
| Data storage system | without data storage |
| CompactFlash®, 1 GB | |
| CompactFlash®, 2 GB | |
| CompactFlash®, 4 GB | |
| CompactFlash®, 8 GB | |
| CompactFlash®, 16 GB | |
| CompactFlash®, 32 GB | |
| SSD (SLC), 16 GB | |
| SSD (SLC), 32 GB | |
| 2.5" HDD SATA, 320 GB | |
| 2.5" HDD SATA, 500 GB | |
| 2.5" SSD (MLC), 150 GB | |
| 2.5" SSD (MLC), 240 GB | |
| 2.5" SSD (MLC), 480 GB | |
| Cooling | passive |
| PCI option 1 | without slot |
| open PCI slot | |
| PCI option 2 | without slot |
| open PCI slot | |
| Slots | 2x PCI |
| without slots | |
| Optical drive | without drive |
| Disk drive | none |
| Software keyboard | English |
| Display | |
| Display type | 30.7 cm / 12.1"-TFT |
| 30.7 cm / 12.1"-TFT FRONT USB | |
| 38.1 cm / 15"-TFT | |
| 38.1 cm / 15"-TFT FRONT USB | |
| 38.1 cm / 15"-TFT STAINLESS | |
| 38.1 cm / 15"-TFT USB BK | |
| 43 cm / 17''-TFT | |
| 43 cm / 17''-TFT FRONT USB | |
| 47 cm / 18.5"-TFT | |
| 48.3 cm / 19"-TFT | |
| 48.3 cm / 19"-TFT FRONT USB | |
| 54.6 cm / 21.5"-TFT | |
| 60.9 cm / 24"-TFT FRONT USB | |
| Screen resolution | 800 x 600 Pixel(s) (SVGA) |
| 1024 x 768 Pixel(s) (XGA) | |
| 1280 x 1024 Pixel(s) (SXGA) | |
| 1366 x 768 Pixel(s) (WXGA) | |
| 1920 x 1080 Pixel(s) (Full HD) | |
| Touch technology | analog resistive (polyester) |
| Display lighting type | LED |
| Brightness | Dependent on configuration |
| MTBF | Dependent on configuration |
| User software | without user software |
| PC WORX SRT | |
| PC WORX RT BASIC | |
| VLC runtime | |
| VLC runtime / Citect HMI |
| Service life of battery | 5 years (typical) |
| Supply | |
| Supply voltage | 24 V DC (typical) |
| Supply voltage range | 19.2 V DC ... 28.8 V DC |
| Power supply unit | 24 V DC ±20 % |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Interfaces | 1x COM (RS-232/422/485) |
| 3x USB 2.0 | |
| 1x USB 3.0 | |
| Optional interfaces | with front USB |
| Monitor output | 1x DisplayPort |
| 1x DVI-D | |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® I210-IS |
| Note on dimensions | dependent on configuration |
| Installation dimensions | |
| Width / Height / Installation depth | / / (dependent on configuration) |
| Ambient conditions | |
| Degree of protection | IP65 (front), IP20 (back) |
| Ambient temperature (operation) | -20 °C ... 50 °C (Configuration options can affect the operating temperature. See user manual for details) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | 2000 m |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock | 15g, 11 ms impulse in accordance with IEC 60068-2-27 |
| Vibration (operation) | IEC 60068-2-27 |
| Mounting type | Front mounting |
| Item number | 2400184 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRBAAB |
| Product key | DRBAAB |
| Weight per piece (including packing) | 7.000 g |
| Weight per piece (excluding packing) | 6 g |
| Customs tariff number | 84714100 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19200103 |
UNSPSC
| UNSPSC 21.0 | 43211500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I, 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead titanium zirconium oxide (CAS: 12626-81-2) |
| Lead titanium trioxide (CAS: 12060-00-3) | |
| Lead (CAS: 7439-92-1) | |
Compatible products
-
-
VL I7 80 GB SSD KIT - Memory 2701013
-
VL I7 HDD TRAY - Removable hard drive tray 2701015
-
VL PPC12 19" RACKMOUNT PLATE - Mounting panel 2701716
-
VL PPC17 19" RACKMOUNT PLATE - Mounting panel 2701714
-
VL PPC15 19" RACKMOUNT PLATE - Mounting panel 2701715
-
IPC 4 GB CFAST KIT - Memory 2400168
-
IPC 16 GB CFAST KIT - Memory 2400170
-
IPC 32 GB CFAST KIT - Memory 2402978
-
CUC-V06-F1PGY-UBA/UBBB - Panel mounting frame set 1411904
-
VS-04-C-SDA/SDB/1,8 - USB cable 1405578
-
VS-08-SD-F - Protective cover 1652606
-
DP TO VGA ADPTR - Adapter 2400173
-
DP TO DVI ADPTR - Adapter 2400174
-
VL 2.0M DP CABLE - Connecting cable 2404774
-
TOUCH PEN - Touch pen 2701379
-
VL 2000/3000 240 GB SSD KIT - Memory 1066259
-
VL PANEL MOUNTING KIT - Mounting kit 2913159
-
WIN7 TO WIN10 2016 KIT - VALUE - Software package 1096119
-
IPC MOUNTING BLOCK STYLE B - Panel-mount flange 2403288
-
60 GB M.2 MLC SSD KIT - Memory 2404867
-
120 GB M.2 MLC SSD KIT - Memory 2404868
-
VISU+ IPC UPGRADE - Visualization software 1310994
-
MSTB 2,5/ 3-STF-5,08 - PCB connector 1777992
Your advantages
Wide variety of touch screen display sizes with or without USB port
Compact, rugged housing
12" ... 24" touch screen displays
Flexible mounting options
Wall, bookshelf or panel mounting
Easily removable rotating or solid-state hard drives in a variety of sizes
Two integrated 10/100/1000 Ethernet ports with independent MAC addresses
USB 2.0 and 3.0 ports
Up to 16 GB RAM
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem