Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Automated Guided Vehicles (AGV)
Device manufacturers
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Returns and complaints
Product Security Incident Response Team
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
PPC 6015 W7 - Panel PC
PPC 6015 W7
-
Panel PC
2400093
Panel PC with touch screen and software keyboard, 15" display
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Panel PC
Computer data
Processor
Intel® Atom™ N270 1.6 GHz
Operating system
Windows® 7 Ultimate (32-bit), Multi-language
RAM
2 GB DDR2
Data storage system
2.5" SSD, min. 64 GB
Cooling
passive
Slots
without slots
Optical drive
No CD-ROM
System architecture
ads-X
2
module standard
Optional keys
5 additional keys (software keyboard, task change Alt+Tab, right mouse button, brightness, user-specific function)
Display
Display type
38.1 cm / 15"-TFT
Screen resolution
1024 x 768 Pixel(s) (XGA)
Touch technology
Resistive industrial touch screen
Display lighting type
LED
Brightness
250 cd/m², typical (adjustable)
MTBF
> 50000 h
System properties
User software
without user software
Electrical properties
Service life of battery
3 ... 5 years (typ.)
Supply
Power supply unit
24 V DC ±20 %
Interfaces
Interfaces
COM 1 (RS-232), 1 x PS/2 (mouse/keyboard), 2 x USB 2.0 (high current), 1 x USB on the front
Monitor output
without
Network
2x Ethernet (10/100/1000 Mbps), RJ45
Dimensions
Width
390 mm
Height
312 mm
Depth
65 mm
Note on dimensions
The device must have a 50 mm ventilation area around it
External dimensions
Width / Height / Depth
390 mm / 312 mm / 65 mm
Installation dimensions
Width / Height / Installation depth
376 mm / 299 mm /
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP65 (front), IP20 (back)
Ambient temperature (operation)
5 °C ... 45 °C
Ambient temperature (storage/transport)
-20 °C ... 60 °C
Permissible humidity (operation)
10 % ... 85 % (non-condensing)
Permissible humidity (storage/transport)
10 % ... 85 % (non-condensing)
Shock
DIN EN 60068-2-27
Vibration (operation)
DIN EN 60068-2-6
Mounting
Mounting type
Installation in front plate
Commercial data
Item number
2400093
Packing unit
1 pc
Minimum order quantity
1 pc
Product key
DRBBAB
GTIN
4046356940450
Weight per piece (including packing)
4,3 kg
Weight per piece (excluding packing)
4,3 kg
Country of origin
DE
Environmental product compliance
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Accessories
TRIO-PS/1AC/24DC/10
-
Power supply
2866323
FMC 1,5/ 4-STF-3,81 BD:PE,0V
-
PCB connector
1703922
Product Help