PW 4-POT-SL - Panel feed-through terminal block
3059731

cross section 4 mm2
connection method Push-in spring connection
type of packaging packed in cardboard

Panel feed-through terminal block, connection method: Push-in spring connection, Solder connection, number of positions: 1, load current: 32 A, cross section: 0.2 mm2 - 4 mm2, connection direction of the conductor to plug-in direction: 45 °, width: 8.1 mm, color: gray

Product details









Compatible products



Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use
Reliable seal even with low-viscosity molding compounds