SACC-E-M12FS-5PL-M20
-
Panel feed-through
1139805
Panel feed-through, Universal, 5-position, unshielded, Socket straight M12, coding: A, Front mounting, M20 x 1,5, Push-lock spring connection, knurl material: Brass, nickel-plated, Flat nut included
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Mounting type | Front mounting M20 x 1,5 |
Assembly note | The wires can be connected both with ferrules and without ferrules |
Product type | Circular connectors (device side) |
Sensor type | Universal |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Dimensional drawing |
|
Length | 19.2 mm |
Hole diameter | 20.4 mm +0.1 mm |
Housing | |
Diameter housing | 29 mm |
Material | PA 6 (Actuation lever) |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Brass, nickel-plated |
Rated surge voltage | 1.5 kV |
Contact resistance | ≤ 5 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A (2 A when using 0.14 mm² conductors) |
Conductor connection | |
Connection method | Push-lock spring connection |
Contact connection type | Socket |
Connection cross section | 0.14 mm² ... 0.75 mm² (without ferrule) |
0.08 mm² ... 0.5 mm² (with ferrule) | |
0.14 mm² ... 0.75 mm² (solid) | |
Connection cross section AWG | 26 ... 18 (without ferrule) |
28 ... 20 (with ferrule) | |
Stripping length of the individual wire | 7 mm |
Tightening torque | 0.4 Nm (M12 plug) |
2 Nm (Installation-side) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Coding | A |
Signal type/category | Universal |
Stripping length of the individual wire | 7 mm |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C (Plug / socket) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1139805 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF2CEA |
Product key | AF2CEA |
GTIN | 4063151222444 |
Weight per piece (including packing) | 31 g |
Weight per piece (excluding packing) | 22,22 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440109 |
ETIM
ETIM 9.0 | EC003569 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
SACC-M12MS-5PL M - Connector 1424649
-
SACC-M12MR-5PL M - Connector 1424651
-
PROT-M12 - Screw plug 1680539
-
PROT-M12 SH - Screw plug 1503302
-
SAC-5P-100,0-PUR/0,34 - Cable reel 1501676
-
AI 0,25- 6 YE - Ferrule 3203024
-
A 0,25- 7 - Ferrule 3202478
-
A 0,34- 7 - Ferrule 3009202
-
A 0,5 - 6 - Ferrule 3200218
-
AI 0,5 - 6 WH - Ferrule 3200687
-
WIREFOX 2,5 - Stripping tool 1212368
-
WIREFOX SAC - Stripping tool 1212623
-
CRIMPFOX 6H - Crimping pliers 1212046
Your advantages
Easy and tool-free connection with Push-Lock connection
Easy assignment of individual conductors with color coding and numerical marking of contact holder levers
Conveniently connect stranded conductors, thanks to lever
Reliable and quick connection of electric cables
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem