QPD W 4X2,5 M25 FC GY
   - 
  Panel feed-through
    
      1582351
      
      
    
  
      Panel feed-through, connection method: Spade connection, M25, Pin, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, gray, without QUICKON nut, coding: coded, external cable diameter: 6 mm ... 10 mm, 2.5 mm2
Product details
| Product type | Panel feed-through | 
| Product family | QPD | 
| Type | QPD 4x2,5 | 
| Number of positions | 4 | 
| Position marking | 1, 2, 3, 4 | 
| Number of connections | 10 | 
| Number of connections per position | 1 | 
| Coding | coded | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Connection technology | |
| Connection method On the device side | Spade connection | 
| Frequency of connections between conductors of the same cross section | max. 10 | 
| Conductor connection | |
| Conductor cross section flexibel | 1 mm² ... 2.5 mm² | 
| Conductor cross section solid | 1 mm² ... 2.5 mm² | 
| Connection cross section AWG | 16 ... 14 | 
| Tightening torque Union nut | 5 Nm | 
| Tightening torque Locking nut | 5 Nm | 
| Wrench size Union nut | 22 mm | 
| Wrench size Locking nut | 27 mm | 
| Dimensional drawing |  | 
| Width | 29.6 mm | 
| Height | 29.6 mm | 
| Length | 51.4 mm | 
| Diameter | 29.6 mm | 
| Wrench size | 27 mm | 
| Wrench size for mounting | 27 mm | 
| Dimensions of slip-on connection | 4.8 x 0.8 mm | 
| Rated surge voltage (II/2) | 8 kV | 
| Rated surge voltage (III/2) | 8 kV | 
| Rated surge voltage (III/3) | 6 kV | 
| Rated current | 20 A | 
| Contact resistance | < 3 mΩ | 
| rated voltage (II/2) | 1000 V | 
| rated voltage (III/2) | 1000 V | 
| Rated voltage (III/3) | 690 V (With insulating sleeve PT/FS 4,8, 1670497 without insulating sleeve 250 V.) | 
| Nominal voltage UN | 690 V | 
| Nominal current IN | 20 A | 
| Mechanical data | |
| Insertion/withdrawal cycles | max. 50 | 
| Material Housing | PA | 
| Material Contact | CuZn | 
| Material Contact surface | silver-plated | 
| Flammability rating according to UL 94 | V0 | 
| Material wire insulation | PVC/PE/TPE/rubber | 
| Structure of individual litz in acc. with VDE 0295 / smallest wire diameter | VDE 0295 class 1 to 6/min. 0.15 mm | 
| External cable diameter | 6 mm ... 10 mm (Order Quickon nuts or Quickon connectors separately) | 
| Wire diameter including insulation | 2 mm ... 3.8 mm | 
| Position marking | 1, 2, 3, 4 | 
| Cable cross section | 2.5 mm² | 
| Material wire insulation | PVC/PE/TPE/rubber | 
| Mounting type | Front mounting M25 | 
| Ambient conditions | |
| Degree of protection | IP66 | 
| IP68 (2 m / 24 h) | |
| IP69K | |
| Impact strength | IK07 | 
| Ambient temperature (operation) | -40 °C ... 100 °C | 
| Temperature when conductor connected | -5 °C ... 50 °C | 
| Ambient temperature (storage/transport) | -40 °C ... 100 °C | 
| Item number | 1582351 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | AF6ABB | 
| Product key | AF6ABB | 
| GTIN | 4046356463515 | 
| Weight per piece (including packing) | 26,755 g | 
| Weight per piece (excluding packing) | 21,3 g | 
| Customs tariff number | 85366990 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27440602 | 
| ECLASS-15.0 | 27440602 | 
UNSPSC
| UNSPSC 21.0 | 39121522 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
PHOENIX CONTACT nv/sa
        
        Minervastraat 10-12, 1930 Zaventem