IPD W 5P2,5 F 0,5 M25 GY - Panel feed-through
1088705

Panel feed-through, for connectors, product family: IPD, connection method: Single wires, number of positions: 4+PE, M25, Socket, 450 V, 17.5 A, PA, gray, coding: P, 2.5 mm2, cable length: 0.5 m

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies