VS-OE-IP20-93C-LI/2,0
-
Network cable
1416182
Assembled PROFINET cable, CAT5e, shielded, star quad, AWG 22 flexible cable conduit capable (7-wire), RAL 6018 (yellow-green), RJ45 plug/IP20 on free conductor end, line, length 2 m
Product details
| Product type | Data cable preassembled |
| Product family | RJ45 INDUSTRIAL PN4 CAT5 |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Cable outlet | straight |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 1 |
| Signal type/category | PROFINET CAT5 (IEC 11801:2002), 100 Mbps |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission speed | 100 Mbps |
| Wave impedance | 100 Ω |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 1000 |
| Insertion force per signal contact | 50.00 N |
| Extraction force per signal contact | 30 N |
| Max. bending cycles | 3000000 |
| Flammability rating according to UL 94 | V0 |
| Outer sheath, material | PUR |
| Conductor material | Tin-plated Cu litz wires |
| Connection 1 | |
| Type | Plug straight RJ45 |
| Shielded | yes |
| Degree of protection | IP20 |
| Connection 2 | |
| Type | Plug straight RJ45 |
| Shielded | yes |
| Insertion/withdrawal cycles | ≥ 750 |
| Degree of protection | IP20 |
| Cable length | 2.00 m |
| PROFINET drag chain CAT5 [93C] | |
| Dimensional drawing |
|
| UL AWM Style | 20233 (80°C/300 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET drag chain CAT5 [93C] |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² |
| Wire diameter incl. insulation | 1.5 mm ±0.05 mm |
| External cable diameter | 6.50 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | green RAL 6018 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PE |
| Single wire, color | white, yellow, blue, orange |
| Overall twist | Star quad |
| Optical shield covering | 85 % |
| Insulation resistance | ≥ 500 MΩ*km |
| Loop resistance | ≤ 120.00 Ω/km |
| Wave impedance | 100 Ω ±15 Ω (at 1 ... 100 MHz) |
| Nominal voltage, cable | ≤ 300 V |
| Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 7.5 x D |
| Dynamic load capacity (bending) | Max. bending cycles: 3000000, Bending radius: 200 mm, Traversing path: 10 m, Traversing rate: 4 m/s, Acceleration: 4 m/s² |
| Dynamic load capacity (torsion) | Torsion: ±30 °/m |
| Halogen-free | according to IEC 60754-1 |
| Flame resistance | according to IEC 60332-1-2 |
| in accordance with UN ECE-R 118.03 | |
| according to CSA C 22.2 No. 210-FT1 | |
| Resistance to oil | in accordance with DIN EN 60811-404 |
| Other resistance | UV resistant |
| Special properties | Flexible cable conduit capable |
| Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
| -40 °C ... 70 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Item number | 1416182 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ABNABA |
| Product key | ABNABA |
| GTIN | 4046356474658 |
| Weight per piece (including packing) | 147 g |
| Weight per piece (excluding packing) | 140,448 g |
| Customs tariff number | 85444210 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem