VS-IP20-IP20-93B-LI/2,0
-
Network cable
1416131
Assembled PROFINET cable, CAT5e, shielded, star quad, AWG 22 stranded (7-wire), RAL 6018 (yellow-green), RJ45 plug/IP20 on RJ45 plug/IP20, line, length: 2 m
Product details
| Product type | Data cable preassembled |
| Product family | RJ45 INDUSTRIAL PN4 CAT5 |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Cable outlet | straight |
| Insulation characteristics | |
| Degree of pollution | 1 |
| Signal type/category | Ethernet CAT5 (IEC 11801:2002), 100 Mbps |
| Rated voltage (III/3) | 50 V |
| Rated current | 1.75 A |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Transmission speed | 100 Mbps |
| Wave impedance | 100 Ω |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 1000 |
| Insertion force per signal contact | 50.00 N |
| Extraction force per signal contact | 30 N |
| Flammability rating according to UL 94 | V0 |
| Outer sheath, material | PVC |
| Conductor material | Tin-plated Cu litz wires |
| Connection technology | |
| Connection method | IDC fast connection |
| Conductor connection | |
| Connection method | IDC fast connection |
| Connection 1 | |
| Type | Plug straight RJ45 |
| Shielded | yes |
| Degree of protection | IP20 |
| Connection 2 | |
| Type | Plug straight RJ45 |
| Shielded | yes |
| Insertion/withdrawal cycles | ≥ 750 |
| Degree of protection | IP20 |
| Cable length | 2.00 m |
| PROFINET PVC stranded CAT5 [93B] | |
| Dimensional drawing |
|
| UL AWM Style | 21695 (80 °C / 600 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET PVC stranded CAT5 [93B] |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² |
| Wire diameter incl. insulation | 1.5 mm ±0.1 mm |
| External cable diameter | 6.50 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | green RAL 6018 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PE |
| Single wire, color | white, yellow, blue, orange |
| Overall twist | Star quad |
| Optical shield covering | 85 % |
| Insulation resistance | ≥ 5 GΩ*km |
| Loop resistance | ≤ 120.00 Ω/km |
| Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
| Nominal voltage, cable | ≤ 600 V |
| Test voltage Core/Core | 2000 V ((50 Hz/1 min)) |
| Test voltage Core/Shield | 2000.00 V ((50 Hz/1 min)) |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
| UL 1685 (CSA FT 4) | |
| UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
| Resistance to oil | OIL RES I according to UL 2256 |
| Other resistance | UV resistant (according to UL 1581, Section 1200) |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -10 °C ... 70 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Item number | 1416131 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ABNABA |
| Product key | ABNABA |
| GTIN | 4046356474047 |
| Weight per piece (including packing) | 157,6 g |
| Weight per piece (excluding packing) | 146,788 g |
| Customs tariff number | 85444210 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem