VS-DSIV-M12FSD/0,5-RJ45
-
Network cable
1657517
Flush-type connector M12, 4-pos., D-coded, for rear mounting, with Ethernet cable AWG 26 stranded (7-wire) and RJ45 connector, length: 0.5 m
Product details
| Product type | Data cable preassembled |
| Number of positions | 4 |
| Shielded | yes |
| Insulation characteristics | |
| Degree of pollution | 2 |
| Rated voltage (III/3) | 60 V |
| Rated current | 1 A |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Housing material | CuZn/PA |
| Outer sheath, material | PUR |
| Conductor material | Bare Cu litz wires |
| Cable length | 0.5 m |
| Ethernet [93E] | |
| Shielded | yes |
| Cable weight | 42 kg/km |
| Cable type | Ethernet |
| Cable type (abbreviation) | 93E |
| Signal type/category | Ethernet CAT5 (IEC 11801:2002) |
| Cable structure | 2x2xAWG26/7 PIMF |
| External cable diameter | 6.70 mm |
| Outer sheath, material | PUR |
| External sheath, color | water blue RAL 5021 |
| Conductor material | Bare Cu litz wires |
| Conductor structure signal line | 7x 0.15 mm |
| AWG signal line | 26 |
| Conductor cross section | 2x 2x 0.14 mm² |
| Material wire insulation | Cell PE |
| Wire diameter incl. insulation | ≤ 1.05 mm |
| Single wire, color | white/orange-orange, white/green-green |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Aluminum-lined polyester foil |
| Overall twist | Two pairs with two fillers to the core |
| Shielding | Tinned copper braided shield |
| Nominal voltage, cable | max. 125 V |
| Test voltage, cable | 1000 V |
| Cable resistance | ≤ 150 Ω/km |
| Cable insulation resistance | ≥ 5 GΩ*km |
| Coupling resistance | 5.00 mΩ/m (at 10 MHz) |
| Wave impedance | 100 Ω ±5 % (at 100 MHz) |
| Working capacitance | 42 pF |
| Signal speed | 0.72 c |
| Tensile strength | 30 N (for installation) |
| 10 N (in accordance with installation) | |
| Smallest bending radius, movable installation | 34 mm |
| Shield attenuation | 60.00 dB (up to 1000 MHz) |
| Halogen-free | complying with IEC 60754-1/2 |
| Resistance to oil | in accordance with DIN EN 60811-2-1 |
| Concentration of fumes | in accordance with IEC 61034-1/2 |
| Flame resistance | complying with IEC 60332-2-2 |
| Other resistance | Microbe resistance as per VDE 0282 section 10 |
| Hydrolysis resistance as per DIN 53504 | |
| Special properties | Free of substances which would hinder coating with paint or varnish |
| Ambient temperature (operation) | -10 °C ... 50 °C (Cable, flexible installation) |
| -40 °C ... 70 °C (cable, fixed installation) | |
| Ambient conditions | |
| Degree of protection | IP67/IP20 |
| Ambient temperature (operation) (Cable, fixed installation) | -20 °C ... 60 °C (cable, fixed installation) |
| Ambient temperature (operation) (Cable, flexible installation) | 0 °C ... 50 °C (Cable, flexible installation) |
| Item number | 1657517 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | ABNMAY |
| GTIN | 4046356100595 |
| Weight per piece (including packing) | 56 g |
| Weight per piece (excluding packing) | 56 g |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem