VS-DSIV-M12FS-8C-RJ45-940/0,5
-
Network cable
1658710
Flush-type connector M12, socket, 8-pos., A-coded, for rear mounting, with Ethernet cable AWG 26 stranded (7-wire) and RJ45 connector, length: 0.5 m
Product details
| Product type | Data cable preassembled |
| Number of positions | 8 |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 1 |
| Rated voltage (III/3) | 30 V |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Housing material | CuZn/PA |
| Outer sheath, material | PUR |
| Conductor material | Bare Cu litz wires |
| Cable length | 0.5 m |
| Ethernet flexible CAT5, 4-pair [94B] | |
| Dimensional drawing |
|
| Shielded | yes |
| UL AWM Style | 20963 (80°C/30 V) |
| Cable weight | 47 kg/km |
| Cable type | Ethernet flexible CAT5, 4-pair |
| Cable type (abbreviation) | 94B |
| Signal type/category | Ethernet CAT5 (IEC 11801), 1 Gbps |
| Cable structure | 4x2xAWG26/7, SF/UTP |
| External cable diameter | 6.40 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | water blue RAL 5021 |
| Thickness, outer sheath | 1.05 mm |
| Conductor material | Bare Cu litz wires |
| Conductor structure signal line | 7x 0.16 mm |
| AWG signal line | 26 |
| Conductor cross section | 4x 2x 0.14 mm² |
| Material wire insulation | Foamed PE |
| Wire diameter incl. insulation | 0.96 mm |
| Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 4 pairs for core |
| Shielding | Aluminum-coated foil, tinned copper braided shield |
| Optical shield covering | 70 % |
| Nominal voltage, cable | ≤ 100 V |
| Test voltage Core/Core | 700 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 700.00 V (50 Hz, 1 min.) |
| Cable insulation resistance | ≥ 5 GΩ*km |
| Coupling resistance | ≤ 100.00 mΩ/m (at 10 MHz) |
| Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
| Loop resistance | ≤ 290.00 Ω/km |
| Cable capacity | 48 nF/km (at 1 kHz) |
| Signal runtime | 5.3 ns/m |
| Tensile strength | ≤ 100 N |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Near end crosstalk attenuation (NEXT) | 71.3 dB (with 1 MHz) |
| 62.3 dB (at 4 МHz) | |
| 56.3 dB (at 10 MHz) | |
| 53.2 dB (at 16 MHz) | |
| 51.8 dB (at 20 МHz) | |
| 48.9 dB (at 31.25 МHz) | |
| 44.4 dB (at 62.5 МHz) | |
| 41.3 dB (at 100 MHz) | |
| Power-summated near end crosstalk attenuation (PSNEXT) | 62.3 dB (with 1 MHz) |
| 53.3 dB (at 4 МHz) | |
| 47.3 dB (at 10 MHz) | |
| 44.2 dB (at 16 MHz) | |
| 42.8 dB (at 20 МHz) | |
| 39.9 dB (at 31.25 МHz) | |
| 35.4 dB (at 62.5 МHz) | |
| 32.3 dB (at 100 MHz) | |
| Return attenuation (RL) | 23 dB (at 4 МHz) |
| 24.1 dB (at 8 МHz) | |
| 25 dB (at 10 MHz) | |
| 25 dB (at 16 MHz) | |
| 25 dB (at 20 МHz) | |
| 23.6 dB (at 31.25 МHz) | |
| 21.5 dB (at 62.5 МHz) | |
| 20.1 dB (at 100 MHz) | |
| Halogen-free | according to IEC 60754-1 |
| Resistance to oil | in accordance with EN 60811-2-1 |
| Flame resistance | according to IEC 60332-1-2 |
| Ambient temperature (operation) | -20 °C ... 80 °C (Cable, flexible installation) |
| -40 °C ... 80 °C (cable, fixed installation) | |
| Ambient conditions | |
| Degree of protection | IP67/IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
| -10 °C ... 50 °C (Cable, flexible installation) | |
| Plug / socket | |
| Item number | 1658710 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | ABNMAY |
| GTIN | 4046356163019 |
| Weight per piece (including packing) | 62,2 g |
| Weight per piece (excluding packing) | 62,2 g |
| Country of origin | PL |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem