Single Pair Ethernet M8 patch cable
SPE-T1-M8MSM/2,0-99B/M8MSM
-
Network cable
1217316
Network cable, Single Pair Ethernet CAT B (1 Gbps), 2-position, PUR halogen-free, green, shielded (Advanced Shielding Technology), Plug straight M8-SPE / IP67, on Plug straight M8-SPE / IP67, cable length: 2 m
Product details
| Product type | Data cable preassembled |
| Application | Standard |
| Number of positions | 2 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | I |
| Bus system | Ethernet |
| Signal type/category | Single Pair Ethernet CAT B (ISO/IEC 63171), 1 Gbps |
| Status display | no |
| Status display present | no |
| Nominal voltage UN | 72 V DC |
| Transmission medium | Copper |
| Transmission speed | up to 1 Gbps |
| Flammability rating according to UL 94 | V0 |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 | WH (RX/TX+) | 1 |
| 2 | BU (RX/TX-) | 2 | |
| Connection 1 | |
| Dimensional drawing |
Pin assignment, Single Pair Ethernet, 2 pos.
|
| Type | M8 Plug, straight, 2-position, shielded (Advanced Shielding Technology), Keying: SPE, Single Pair Ethernet |
| Number of positions | 2 |
| Shielded | yes |
| Shielding | Advanced Shielding Technology |
| Signal type/category | Single Pair Ethernet CAT B (IEC 63171) |
| Insertion/withdrawal cycles | ≥ 100 |
| Insulation resistance | ≥ 100 MΩ |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Tightening torque | 0.2 Nm |
| Material Contact | Cu |
| Material Contact surface | Ni/Au |
| Material Contact carrier | PP |
| Material Screw connection | Die-cast zinc, nickel-plated |
| Material Grip body | TPU, hardly inflammable, self-extinguishing |
| Material Seal | FKM |
| Flammability rating according to UL 94 | V0 |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 85 °C |
| Standard designation | M8 connector |
| Standards/regulations | IEC 63171-5 |
| Connection 2 | |
| Dimensional drawing |
Pin assignment, Single Pair Ethernet, 2 pos.
|
| Type | M8 Plug, straight, 2-position, shielded (Advanced Shielding Technology), Keying: SPE, Single Pair Ethernet |
| Number of positions | 2 |
| Shielded | yes |
| Shielding | Advanced Shielding Technology |
| Signal type/category | Single Pair Ethernet CAT B (IEC 63171) |
| Insertion/withdrawal cycles | ≥ 100 |
| Insulation resistance | ≥ 100 MΩ |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Tightening torque | 0.2 Nm |
| Material Contact | Cu |
| Material Contact surface | Ni/Au |
| Material Contact carrier | PP |
| Material Screw connection | Die-cast zinc, nickel-plated |
| Material Grip body | TPU, hardly inflammable, self-extinguishing |
| Material Seal | FKM |
| Flammability rating according to UL 94 | V0 |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 85 °C |
| Standard designation | M8 connector |
| Standards/regulations | IEC 63171-5 |
| Cable length | 2 m |
| Single Pair Ethernet PUR flexible, green [99B] | |
| Dimensional drawing |
|
| UL AWM Style | 20233 (80°C/300 V) |
| Number of positions | 2 |
| Shielded | yes |
| Cable type | Single Pair Ethernet PUR flexible, green [99B] |
| Conductor structure | 1 x 2 x AWG 22/7, S/FTP |
| AWG signal line | 22 |
| Conductor cross-section | 2x 0.34 mm² |
| Wire diameter incl. insulation | 1.6 mm |
| External cable diameter | 5.50 mm ±0.1 mm |
| Outer sheath, material | PUR |
| External sheath, color | green |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | Foamed PE |
| Single wire, color | white, blue |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 1 pair with fillers twisted horizontally |
| Optical shield covering | 90 % |
| Insulation resistance | ≥ 5 GΩ*km |
| Loop resistance | ≤ 120.00 Ω/km |
| Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
| Nominal voltage, cable | ≤ 100 V |
| Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Smallest bending radius, fixed installation | 22 mm |
| Smallest bending radius, movable installation | 44 mm |
| Halogen-free | according to IEC 60754-1 |
| Flame resistance | according to IEC 60332-1-2 |
| UL 1581, Sec. 1061 (Cable Flame) | |
| according to CSA FT1 | |
| Resistance to oil | in accordance with DIN EN 60811-404 |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -25 °C ... 80 °C (Cable, flexible installation) | |
| -25 °C ... 80 °C (for installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| M8 | |
| Standard designation | M8 connector |
| Standards/specifications | IEC 63171-5 |
| Note | T1-SPE |
| Item number | 1217316 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF1BJI |
| Product key | AF1BJI |
| GTIN | 4063151299699 |
| Weight per piece (including packing) | 116,4 g |
| Weight per piece (excluding packing) | 116,4 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC002599 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 5,571 kg CO2e |
Compatible products
Your advantages
Future-proof: standardized connectors in accordance with IEC 63171-5 (IP67)
Easily integrated: Male and female versions for established inductive sensors and flying leads
Efficient: Device connectors for SMD, THR, and wave soldering processes enable automated processing
Straightforward servicing: M8 connectors are compatible with IP20 connectors for SPE
Safely shielded: patch cables with Advanced Shielding Technology
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem