NBC-M12MRD/ 2,0-93P/R4AQ
-
Network cable
1417982
Network cable, Ethernet CAT5 CAT5 (100 Mbps), 4-position, PVC, water blue RAL 5021, Plug angled M12, coding: D / IP67, on Plug straight RJ45 Push Pull / IP67, cable length: 2 m
Product details
Product type | Data cable preassembled |
Sensor type | Ethernet |
Number of positions | 4 |
Number of slots | 1 |
Shielded | yes |
Coding | D |
Insulation characteristics | |
Degree of pollution | 3 |
Bus system | Ethernet |
Signal type/category | Ethernet CAT5 (IEC 11801:2002) |
Status display | no |
Status display present | no |
Nominal voltage UN | 48 V AC |
60 V DC | |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Flammability rating according to UL 94 | V2 |
Connection 1 | |
Type | Plug angled M12 / IP67 |
Number of positions | 4 |
Coding type | D (Data) |
Handle color | black |
Material | CuZn (Contact) |
Ni/Au (Contact surface) | |
PA (Contact carrier) | |
TPU, hardly inflammable, self-extinguishing (Grip body) | |
Zinc die-cast, nickel-plated (Screw connection) | |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 MΩ |
Tightening torque | 0.4 Nm |
Degree of protection | IP67 |
Connection 2 | |
Type | Plug straight RJ45 Push Pull / IP67 |
Number of positions | 4 (8) |
Locking type | Push Pull |
Handle color | black |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
PC (Contact carrier) | |
PA GF (Housing) | |
Insertion/withdrawal cycles | ≥ 750 |
Degree of protection | IP67 |
Cable length | 2 m |
Ethernet [93P] | |
UL AWM Style | 2654 (90 °C / 300 V) |
Number of positions | 4 |
Shielded | yes |
Cable type | Ethernet [93P] |
Conductor structure | 2x2xAWG26/7, SF/UTP |
Signal runtime | 0.4 ns/m |
Signal speed | 0.6 c |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 2x 2x 0.14 mm² |
Wire diameter incl. insulation | 0.98 mm ±0.05 mm |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | white/orange-orange, white/green-green |
Thickness, outer sheath | ≥ 1.00 mm |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Aluminum-lined polyester foil |
Overall twist | Two pairs with two fillers to the core |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 140 Ω/km |
Insulation resistance | > 5 GΩ*km |
Wave impedance | 100 Ω ±5 % (at 100 MHz) |
Working capacitance | < 56 nF |
Nominal voltage, cable | ≤ 300 V AC |
≤ 450 V DC | |
Test voltage Core/Core | 2500 V DC |
Smallest bending radius, movable installation | 25 mm |
Tensile strength | ≤ 40 N |
Shield attenuation | 32.00 dB (up to 100 MHz) |
Flame resistance | According to VW-1 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Resistant to cleaning agents/disinfectants (According to ECOLAB F&E/P3-E No. 40-1) |
Ambient temperature (operation) | -40 °C ... 90 °C |
Ambient temperature (installation) | 0 °C ... 50 °C |
Ambient conditions | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (M12 connector) |
-25 °C ... 60 °C (cable, fixed installation) | |
Ambient temperature (operation) | -5 °C ... 50 °C (Cable, flexible installation) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1417982 |
Packing unit | 1 pc |
Minimum order quantity | 25 pc |
Product key | AF1CJI |
GTIN | 4055626200484 |
Weight per piece (including packing) | 22,22 g |
Weight per piece (excluding packing) | 22,22 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem