NBC-M 8MS/ 2,0-93B
-
Network cable
1407345
Network cable, Ethernet (100 Mbps), PROFINET (100 Mbps), EtherCAT® (100 Mbps), 4-position, PVC/PVC, green RAL 6018, shielded, Plug straight M8, coding: A / IP67, on free cable end, cable length: 2 m
Product details
| General | Further products with variable cable type and variable cable length can be found in the accessories section |
| Product type | Data cable preassembled |
| Application | Standard |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | A |
| Bus system | Ethernet |
| Signal type/category | Ethernet, 100 Mbps |
| PROFINET, 100 Mbps | |
| EtherCAT®, 100 Mbps |
| Status display | no |
| Status display present | no |
| Nominal voltage UN | 30 V AC |
| 30 V DC | |
| Nominal current IN | 4 A |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Connection 1 | |
| Type | Plug straight M8 / IP67 |
| Number of positions | 4 |
| Coding type | A (Standard) |
| Handle color | black |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| TPU GF (Contact carrier) | |
| TPU, hardly inflammable, self-extinguishing (Grip body) | |
| Zinc die-cast, nickel-plated (Screw connection) | |
| Insertion/withdrawal cycles | ≥ 100 |
| Insulation resistance | ≥ 100 MΩ |
| Tightening torque | 0.2 Nm |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -25 °C ... 90 °C |
| Connection 2 | |
| Type | free cable end |
| Cable length | 2 m |
| PROFINET PVC stranded CAT5 [93B] | |
| Dimensional drawing |
|
| UL AWM Style | 21695 (80 °C / 600 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET PVC stranded CAT5 [93B] |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² |
| Wire diameter incl. insulation | 1.5 mm ±0.1 mm |
| External cable diameter | 6.50 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | green RAL 6018 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PE |
| Single wire, color | white, yellow, blue, orange |
| Overall twist | Star quad |
| Optical shield covering | 85 % |
| Insulation resistance | ≥ 5 GΩ*km |
| Loop resistance | ≤ 120.00 Ω/km |
| Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
| Nominal voltage, cable | ≤ 600 V |
| Test voltage Core/Core | 2000 V ((50 Hz/1 min)) |
| Test voltage Core/Shield | 2000.00 V ((50 Hz/1 min)) |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
| UL 1685 (CSA FT 4) | |
| UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
| Resistance to oil | OIL RES I according to UL 2256 |
| Other resistance | UV resistant (according to UL 1581, Section 1200) |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -10 °C ... 70 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP65/IP67 | |
| M8 | |
| Standard designation | M8 connector |
| Standards/specifications | IEC 61076-2-104 |
| Item number | 1407345 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF1BJI |
| Product key | AF1BJI |
| GTIN | 4046356774635 |
| Weight per piece (including packing) | 134 g |
| Weight per piece (excluding packing) | 134 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC002599 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 1,254 kg CO2e |
Compatible products
-
NBC-M 8MS/.../... - Network cable 1408719
-
NBC-M 8FS/.../... - Network cable 1408716
-
PROT-M 8 FS-PA-CHAIN - Sealing cap 1430857
-
WP-CTA POM 13,0 BK - Protective hose adapter 1422884
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
SACC-M12MSD-4QO SH PN - Data connector 1411068
-
SACC-M12MRD-4Q SH PN - Data connector 1554539
-
SACC-M12FSD-4QO SH PN - Data connector 1411071
-
SACC-M12FRD-4Q SH PN - Data connector 1554542
-
SACC-CC-4QO SH PN - Conductor connector 1414416
-
SACC-M12MSD-4PL SH PN - Connector 1424682
-
SACC-M12MRD-4PL SH PN - Connector 1424684
-
SACC-M12FSD-4PL SH PN - Connector 1424683
-
SACC-M12FRD-4PL SH PN - Connector 1424685
-
SACC-M12MSD-4CT-CM SH PN - Data connector 1422846
-
SACC-M12MRD-4CT-CM SH PN - Data connector 1422847
-
SACC-M12FSD-4CT-CM SH PN - Data connector 1422848
-
SACC-M12FRD-4CT-CM SH PN - Data connector 1422849
-
VS-PN-RJ45-5-Q/IP20 - RJ45 connector 1658435
-
CUC-IND-C1ZNI-S/R4IP8 - RJ45 connector 1421126
-
CUC-IND-C1ZNI-T/R4IP8 - RJ45 connector 1421128
-
CUC-IND-C1ZNI-B/R4IP8 - RJ45 connector 1421127
-
CUC-V14-C1ZNI-S/R4P8 - RJ45 connector 1422664
-
CUC-V14-C1ZNI-T/R4P8 - RJ45 connector 1422667
-
CUC-V14-C1ZNI-B/R4P8 - RJ45 connector 1422665
-
TSD 02 SAC - Torque screwdriver 1208487
-
SAC BIT M8-D10 - Tool 1208461
-
CUTFOX 12 - Cable-cutting tool 1212128
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
VS-CABLE-STRIP-VARIO - Stripping tool 1657407
-
MICROFOX-SP-1 - Diagonal cutter 1212487
-
WIREFOX 4 - Stripping tool 1212156
-
WIREFOX-E 4 - Stripping tool 1212704
-
WIREFOX 10 - Stripping tool 1212150
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem