NBC-10,0-94L/M12FR
-
Network cable
1192113
Network cable, Ethernet CAT5 (1 Gbps), 8-position, TPE, highly flexible, turquoise, free cable end, on Socket angled M12, coding: A / IP65, cable length: 10 m
Product details
| Product type | Data cable preassembled |
| Application | Standard, U.S. cables |
| Number of positions | 8 |
| Shielded | yes |
| Coding | A |
| Bus system | Ethernet |
| Signal type/category | Ethernet CAT5, 1 Gbps |
| Status display | no |
| Status display present | no |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 2 A (Plug/socket in accordance with IEC 61076-2-101, cable technical data is to be observed) |
| Transmission medium | Copper |
| Transmission speed | 1 Gbps |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket angled M12 / IP65 |
| Coding type | A (Standard) |
| Degree of protection | IP65 |
| Cable length | 10 m |
| Highly flexible Ethernet CAT5 [94L] | |
| Dimensional drawing |
|
| UL AWM Style | 2463 (80 °C / 600 V) |
| Number of positions | 8 |
| Shielded | yes |
| Cable type | Highly flexible Ethernet CAT5 [94L] |
| Conductor structure | 4x2xAWG24/7; SF/UTP |
| Conductor structure signal line | 7x 0.20 mm (7x32) |
| AWG signal line | 24 |
| Conductor cross-section | 4x 2x 0.2 mm² |
| Wire diameter incl. insulation | 1.2 mm |
| External cable diameter | 7.40 mm ±0.25 mm |
| Outer sheath, material | TPE |
| External sheath, color | turquoise |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PE |
| Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 4 pairs for core |
| Optical shield covering | 75 % |
| Wave impedance | 100 Ω ±15 Ω (at 100 MHz) |
| Cable impedance | 100 Ω ±15 Ω (at 1 ... 100 MHz) |
| Nominal voltage, cable | 600 V |
| Test voltage | 2000 V |
| Dynamic load capacity (bending) | Max. bending cycles: 1000000, Bending radius: 10 x D, Traversing path: 0.23 m, Traversing rate: 1.5 m/s, Acceleration: 20.5 m/s² |
| Max. bending cycles: 10000000, Bending radius: 20 X D (126 cycles/min. at 20 °C) | |
| Dynamic load capacity (torsion) | Torsion: 360 °/m (1 lb. load), Torsion cycles: 4800000, Torsional frequency: 71 cycles/min, Ambient temperature (operation): 20 °C |
| Near end crosstalk attenuation (NEXT) | 50 dB (with 100 MHz (IEC 62153-4-9)) |
| Return attenuation (RL) | 20 dB (at 10 МHz (+6LOG)) |
| 26 dB (at 20 МHz) | |
| 26 dB (at 100 MHz (-5LOG)) | |
| Flame resistance | VW-1 |
| Other resistance | Resistant to welding splashes (Abrasion and oil resistance) |
| UV resistant (CMX outdoor) | |
| Ambient temperature (operation) | -40 °C ... 80 °C (Cable, flexible installation) |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP65 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (M12 connector) |
| M12 | |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1192113 |
| Packing unit | 1 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF1IHD |
| Product key | AF1IHD |
| GTIN | 4063151325206 |
| Weight per piece (including packing) | 22,22 g |
| Weight per piece (excluding packing) | 22,22 g |
| Customs tariff number | 85444290 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | bis(2-ethylhexyl) tetrabromophthalate covering any of the individual isomers and/or combinations thereof (CAS: 26040-51-7) |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem