POS POLEMOUNT SET 108
-
Mounting material
1790330
Fastening set for pole Ø 48 mm ... 108 mm, compatible with: POS PANELFIX S/M and reinforcement set for up to wind force 10, material: stainless steel
Product details
| Recommendation | Further information and detailed dimensions are available in the download area. |
| Assembly note | Observe the safety notes in the packing slip prior to mounting. The packing slip is available in the download area. |
| Housing series | POS |
| Color | silver-colored |
| Material | Stainless steel |
| Mounting type | Mast mounting (Ø 48 mm ... 108 mm) |
| Type of packaging | Box packaging |
| Item number | 1790330 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ACFDCB |
| Product key | ACFDCB |
| GTIN | 4067923409903 |
| Weight per piece (excluding packing) | 0,351 kg |
| Customs tariff number | 73269098 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27190605 |
| ECLASS-15.0 | 27190605 |
ETIM
| ETIM 9.0 | EC002779 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
POS PANELFIX M - Holder 1653798
-
POS POLEMOUNT SHIM 108 - Mounting material 1790327
-
POS CLAMP SET - Mounting material 1790338
-
POS PV PANEL 22 - Solar panel 1587082
-
OCS POLEFIX 0806 - Mounting material 1476923
-
OCS POLEFIX 1008 - Mounting material 1476924
-
OCS POLEFIX 1210 - Mounting material 1476926
-
OCS POLEFIX 1412 - Mounting material 1562148
-
OCS POLEFIX 1614 - Mounting material 1562151
-
OCS POLEFIX 1816 - Mounting material 1562153
-
OCS HP 080604 GY7035 - Outdoor housing 1471770
-
OCS HP 080604 TRANS - Outdoor housing 1471772
-
OCS HP 100806 GY7035 - Outdoor housing 1471773
-
OCS HP 100806 TRANS - Outdoor housing 1471774
-
OCS HP 121006 GY7035 - Outdoor housing 1471775
-
OCS HP 121006 TRANS - Outdoor housing 1471776
-
OCS HP 141206 GY7035 - Outdoor housing 1557790
-
OCS HP 141206 TRANS - Outdoor housing 1557795
-
OCS HP 161408 GY7035 - Outdoor housing 1557792
-
OCS HP 161408 TRANS - Outdoor housing 1557796
-
OCS HP 181610 GY7035 - Outdoor housing 1557794
-
OCS HP 181610 TRANS - Outdoor housing 1557797
-
OCS BAT PANEL SET 1210-150-195 - Holder 1768074
-
OCS BAT PANEL SET 1412-150-195 - Holder 1768078
-
OCS BAT PANEL SET 1614-180-270 - Holder 1768076
-
OCS BAT PANEL SET 1816-200-270 - Holder 1768077
Your advantages
Simple 1-person installation of the entire system
Rust-free material for universal use
Compatible with all standard panels
Very flexible in use thanks to innovative tension clamps
Holds reliably up to wind force 10
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem