Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Automated Guided Vehicles (AGV)
Device manufacturers
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
Online Services
Data Provisioning
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Repairs and returns
Product Security Incident Response Team
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
BL2 BPC 1500 WALL MOUNT KIT - Mounting kit
BL2 BPC 1500 WALL MOUNT KIT
-
Mounting kit
1147655
Panel mounting kit for BL2 BPC 1500
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Mounting material
Commercial data
Item number
1147655
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
DRBABZ
Product key
DRBABZ
GTIN
4063151139186
Weight per piece (including packing)
30,8 g
Weight per piece (excluding packing)
28,2 g
Customs tariff number
73269098
Country of origin
TW
Classifications
ECLASS
ECLASS-13.0
19200192
ECLASS-15.0
19200192
ETIM
ETIM 10.0
EC002584
UNSPSC
UNSPSC 21.0
39121500
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
EF3.1 Climate Change
CO2e kg
1,254 kg CO2e
Compatible products
Expand all
Collapse all
Accessories
BL2 BPC 1501S
-
Box PC
1130682
BL2 BPC 1501E
-
Box PC
1130669
BL2 BPC 1501E-W
-
Box PC
1141843
BL2 BPC 1501S-W
-
Box PC
1141904
BL2 BPC 1501E-W-128-W10-T
-
Box PC
1158231
BL2 BPC 1501E-128-W10
-
Box PC
1158235
BL2 BPC 1501E-64-W10
-
Box PC
1158241
BL2 BPC 1501E-128-W10-T
-
Box PC
1158243
BL2 BPC 1501E-W-64-W10-T
-
Box PC
1158244
BL2 BPC 1501E-W-128-W10
-
Box PC
1158245
BL2 BPC 1501E-64-W10-T
-
Box PC
1158247
Product Help