Please observe the application note in the download area.
Product type
Lower housing part
Housing type
Component housing
Housing series
ME
Flammability rating according to UL 94
V0
Housing material
PA
Ambient conditions
Max. IP code to attain
IP20
Ambient temperature (operation)
-40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport)
-40 °C ... 55 °C
Ambient temperature (assembly)
-5 °C ... 100 °C
Relative humidity (storage/transport)
80 %
Type of PCB mount
Latching
Mounting type
DIN rail mounting
Item number
2853200
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
ACHAAA
Product key
ACHAAA
GTIN
4017918173081
Weight per piece (including packing)
370,6 g
Weight per piece (excluding packing)
293,49 g
Customs tariff number
85369010
Country of origin
DE
UNSPSC
UNSPSC 21.0
31261501
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.