BC 161,6 UT HBUS KMGY
-
Mounting base housing
1227345
DIN rail housing for use in distribution boards in accordance with DIN 43880, Lower housing part with base latch, width: 161.6 mm, height: 89.7 mm, depth: 48.9 mm, color: light grey (similar RAL 7035), cross connection: DIN rail bus connector (optional), number of positions cross connector: 16
This product needs further products for operation.
Mandatory accessories
Product details
| Assembly note | Please observe the application note in the download area. |
| Housing type | DIN rail housing for use in distribution boards in accordance with DIN 43880 |
| Housing type | Modular building installation housings |
| Housing series | BC |
| Product family | BC 161,6.. |
| Max. number of positions | 0) |
| Ventilation openings present | no |
| Dimensional drawing |
|
| Width | 161.6 mm |
| Height | 89.7 mm |
| Depth | 48.9 mm |
| Horizontal pitch | 9 Div. |
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm |
| Color (Lower housing part) | light grey (RAL 7035) |
| Material Lower housing part | PC |
| Flammability rating according to UL 94 | V0 |
| CTI according to IEC 60112 | < 400 |
| Surface characteristics | untreated |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
| Acceleration | 2g (58.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 |
| Temperature | 850 °C |
| Time of exposure | 30 s |
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60068-2-31:2008-05 |
| Height of fall | 50 cm |
| Frequency | 50 |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Half-sine |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Test for substances that would hinder coating with paint or varnish | |
| Specification | VDMA 24364:2018-05 |
| Result | Test passed |
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
| Result, degree of protection, IP code | IP20 |
| Ambient conditions | |
| Max. IP code to attain | IP20 |
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Relative humidity (storage/transport) | 95 % |
| Number of PCB holders | 9 |
| Type of PCB mount | Latching |
| Thickness of the PCB | 1.4 mm ... 1.8 mm |
| Mounting type | DIN rail mounting/panel mounting |
| Type of packaging | packed in cardboard |
| Outer packaging type | Carton |
| Item number | 1227345 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | ACHBAA |
| Product key | ACHBAA |
| GTIN | 4063151531485 |
| Weight per piece (including packing) | 90,1 g |
| Weight per piece (excluding packing) | 82,58 g |
| Customs tariff number | 84879090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27190601 |
| ECLASS-15.0 | 27190601 |
ETIM
| ETIM 9.0 | EC002779 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
BC 161,6 OT U11 HS 4C 90 KMGY - Upper housing part 1756994
-
BC 161,6 OT U11 BK VPE80 - Upper housing part 1006944
-
BC 161,6 OT 212122 KMGY VPE80 - Upper housing part 1015337
-
BC 161,6 OT 222121 BK - Upper housing part 1046793
-
BC 161,6 OT 020222 GY7035 - Upper housing part 1048934
-
BC 161,6 OT 121222 BK VPE80 - Upper housing part 1059320
-
BC 161,6 OT 202220 KMGY VPE80 - Upper housing part 1074661
-
BC 161,6 OT 110202 KMGY VPE80 - Upper housing part 1080949
-
BC 161,6 OT 220222 KMGY MOQ100 - Upper housing part 1126202
-
BC 161,6 OT 110212 KMGY MOQ100 - Upper housing part 1153038
-
BC 161,6 OT 0C20C20C2 KMGY - Upper housing part 1218565
-
BC 161,6 OT 0C20C20C2 WH - Upper housing part 1252986
-
BC 161,6 OT 112111 KMGY - Upper housing part 1255434
-
BC 161,6 OT 212121 KMGY VPE80 - Upper housing part 1300089
-
BC 161,6 OT 2P2K1P0C1D1K KMGY - Upper housing part 1335979
-
BC 161,6 OT 112222 BK - Upper housing part 1389116
-
BC 161,6 OT 000000 BK MOQ100 - Upper housing part 1454292
-
BC 161,6 OT 212222 BK - Upper housing part 1684635
-
BC 161,6 OT 212121 BK - Upper housing part 1760654
-
BC 161,6 OT 000020 KMGY - Upper housing part 2201450
-
BC 161,6 OT 002000 KMGY - Upper housing part 2201451
-
BC 161,6 OT 000022 KMGY - Upper housing part 2201454
-
BC 161,6 OT 0C0C0C0C22 KMGY - Upper housing part 2201455
-
BC 161,6 OT U22 KMGY VPE80 - Upper housing part 2201599
-
BC 161,6 OT U22 BK - Upper housing part 2201665
-
BC 161,6 OT 000C0C22 KMGY - Upper housing part 2201678
-
BC 161,6 OT 212121 KMGY - Upper housing part 2201869
-
BC 161,6 OT 112122 KMGY - Upper housing part 2201881
-
BC 161,6 OT 111122 KMGY - Upper housing part 2201919
-
BC 161,6 OT 100202 KMGY - Upper housing part 2201976
-
BC 161,6 OT 111112 BK - Upper housing part 2201977
-
BC 161,6 OT 111121 KMGY - Upper housing part 2201982
-
BC 161,6 OT 102222 KMGY MOQ100 - Upper housing part 2202202
-
BC 161,6 OT 020001 KMGY MOQ100 - Upper housing part 2202224
-
BC 161,6 OT 001112 KMGY MOQ100 - Upper housing part 2202287
-
BC 161,6 OT 221111 KMGY MOQ100 - Upper housing part 2202300
-
BC 161,6 OT 101100 KMGY VPE80 - Upper housing part 2202324
-
BC 161,6 OT 112122 KMGY MOQ100 - Upper housing part 2202326
-
BC 161,6 OT 121222 KMGY MOQ100 - Upper housing part 2202355
-
BC 161,6 OT 000C020 KMGYMOQ100 - Upper housing part 2202372
-
BC 161,6 OT 2C2C2C2C0C0C KMGY - Upper housing part 2202501
-
BC 161,6 OT 111112 KMGY - Upper housing part 2202638
-
BC 161,6 OT U11 BK - Upper housing part 2202833
-
BC 161,6 OT 000000 KMGY MOQ100 - Upper housing part 2202926
-
BC 161,6 OT 111101 KMGY - Upper housing part 2203095
-
BC 161,6 OT 020202 KMGY - Upper housing part 2203502
-
BC 161,6 OT U11 KMGY - Upper housing part 2278513
-
BC 161,6 OT U22 KMGY - Upper housing part 2278526
-
HS LC-H-D3/ R1XC1 - Fiber optic 2202313
-
HS LC-H-5X2/ R1XC1 - Fiber optic 2202314
-
BC 161,6 DKL S TRANS BK - Housing cover 1210711
-
BC 161,6 DKL S TRANS WH - Housing cover 1252988
-
BC 161,6 DKL R D2,4 TCG BK - Housing cover with touch display 1335862
-
BC 161,6 DKL R D2,4 TCG KMGY - Housing cover with touch display 1335863
-
BC 161,6 DKL R D2,4 KPG KMGY - Housing cover with touch display 1335864
-
BC 161,6 DKL S TRANS WOP - Housing cover 1361183
-
BC 161,6 DKL R BK9005 - Housing cover 2201664
-
BC 161,6 DKL S KMGY - Housing cover 2202451
-
BC 161,6 DKL S TRANS - Housing cover 2278542
-
HBUS8 161,6-8P-1S BK - DIN rail bus connector 1249066
-
HBUS 161,6-16P-1S BK - DIN rail bus connector 2278555
-
HBUS8-B SET BK - Protective cap 1252176
-
HBUS-B SET BK - Protective cap 2278173
-
PSTD 0,65X0,65/9-1-2,54 - Pin strip 1252180
-
PSTD 0,65X0,65/9-2,54 - Pin strip 2200700
-
PSTD 0,65X0,65/18-3IS-2,54 - Pin strip 2202993
-
FUSSRIEGEL 14,4 L30 SPERR OG - Base latch 2896998
-
KP BC K4 C2 P5 - Membrane keypad 1337341
-
KP BC K6 C2 P7 - Membrane keypad 1337344
-
BC 161,6 PLATE KMGY - Insertion plate 1150589
-
BC 17,6 HS 90 AL - Heatsink 1754308
-
BC 35,6 HS 90 AL - Heatsink 1754330
-
BC 35,6 HS 45 AL - Heatsink 1754304
-
BC 53,6 HS 90 AL - Heatsink 1754315
-
BC 53,6 HS 45 AL - Heatsink 1754311
-
SHS M2,5X6 TX8 - Screw set 1756991
Your advantages
Coordinated housing and connection system for faster device development
Individual online configuration for diverse applications in building automation
Variety of connection technology
Can be mounted on the DIN rail or the wall
With DIN-rail-mountable bus connector and power connector system as an option
Tool-free mounting
Available in overall widths from 1 ... 9 width units (17.8 mm ... 161.6 mm)
Compliant with DIN EN 43880
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem