MACX-MR-PH-690
-
Monitoring relay
1336404
3-phase voltage monitoring relay, 24 V AC/DC … 240 V AC/DC wide range power supply, monitoring for phase sequence, phase failure and asymmetry (with adjustable asymmetry and response delay). It can be configured using smart phone app via NFC wireless communication function, 1x2 PDT dry contact outputs, closed circuit principle, auto reset, optional screw connection and plug-in connection.
Free download available.
Downloads
Product details
Product type | Phase monitoring relay |
Operating mode | Closed circuit |
Mechanical service life | approx. 3x 107 cycles |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 3 |
Rated impulse withstand voltage | 6 kV |
Service life electrical | approx. 1x 105 cycles, resistive load 2000 V A |
Maximum power dissipation for nominal condition | 15 W |
Mains type | 3-phase |
Rated insulation voltage | 690 V |
Electrical isolation | |
Electrical isolation | 300 V |
Supply | |
Supply voltage range | 24 V DC ... 240 V DC -25 % ... +30 % |
Nominal power consumption | 15 VA (1.5 W) |
Frequency range | 48 Hz ... 400 Hz |
Input name | Measuring input |
Measured value | AC sine (48 Hz ... 63 Hz) |
Input resistance of voltage input | 1 MΩ |
Frequency range | 48 Hz ... 400 Hz |
Maximum temperature coefficient | 0.05 %/K |
Setting range for response delay | 0 s ... 99.9 s |
Min setting range of the voltage threshold value | 160 V |
Max. setting range of the voltage threshold value | 690 V |
Function | Asymmetry |
Phase sequence | |
Phase failure | |
Basic accuracy | 1 % |
Repeat accuracy | 0.5 % |
Voltage influence | 0.5 % |
Recovery time | 200 ms |
Switching | |
Contact switching type | 2 floating changeover contacts |
Maximum switching voltage | 250 V AC |
Interrupting rating (ohmic load) max. | 2000 VA (8 A/250 V AC) |
Output fuse | 10 A (fast-blow) |
Connection method | Screw connection |
Stripping length | 10 mm |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm (5 lb in ... 7 lb in) |
Width | 22.5 mm |
Height | 109 mm |
Depth | 114 mm |
Flammability rating according to UL 94 | V0 |
Housing insulation material | PBT |
Ambient conditions | |
Degree of protection | IP40 (Housing) |
IP20 (Connection terminal blocks) | |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | 2000 m |
Permissible humidity (operation) | 10 % ... 95 % |
CE | |
Identification | CE-compliant |
UL, USA/Canada | |
Identification | UL/C-UL Listed UL 508 |
CCC | |
Identification | GB/T 14048.5 |
Electromagnetic compatibility | Conformance with EMC directive |
Low Voltage Directive | Conformance with Low Voltage Directive |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
Mounting position | any |
Item number | 1336404 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK6611 |
Product key | DK6611 |
GTIN | 4063151636623 |
Weight per piece (including packing) | 198,5 g |
Weight per piece (excluding packing) | 195 g |
Customs tariff number | 85364900 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27371803 |
ECLASS-15.0 | 27371803 |
ETIM
ETIM 9.0 | EC001441 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | e49904ff-c600-409b-9066-8303ef786aa4 |
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem