HC-M-B10-MFH-H-CI
-
Module carrier frame
1721370
Module carrier frame, size: B10, type : for the sleeve side (A, B, C, ...), Push-in connection, 0.5 mm2 ... 6 mm2, application: Module carrier frame
Product details
Compatible products
Your advantages
Significant time savings and improved handling: Consistent and easy tool-free installation and mounting with Push-in connection technology and innovative Click-in latching
Tool-free installation and mounting of the PE connection with Push-in connection technology
Shortest installation time compared to other connection technologies
Quick and effortless wiring, in particular when space is tight
Secure installation: Audible and tangible latching of the contact inserts in the connector housing
Reliable connection: The Click-in contact insert latches into the housing creating a shock- and vibration-resistant connection in accordance with DIN EN 61373
Easy integration: Click-in contact inserts fit in all plastic and metal housings of the HEAVYCON STANDARD and EVO series
Safe wiring and operation with color-coded actuators
Shock and vibration-resistant in accordance with DIN EN 61373