Le contenu que vous consultez est sur mesure pour Belgique. Consulter le contenu de États-Unis | Sélectionner un autre pays

MPT 2,5-NS 35 BU - Mini feed-through terminal block
1073554

Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

Significant space savings with the compact design
Increased flexibility with single function shafts
Clear arrangement with marking grooves on each individual terminal point
Time-saving conductor connection with tool-free and maintenance-free Push-in connection technology
Testing options for all common test probes