CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 300 V | 15 A | 28 - 14 | ||
EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 15 A | 30 - 14 | ||
| F | ||||
| 400 V | 15 A | 30 - 14 | ||
| D | ||||
| 300 V | 10 A | 30 - 14 | ||
CCA
Approval ID: NTR-NL 4240| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 400 V | - 1.5 | |||