FL IF MEM 2TX-D
-
Memory modul
2832483
Memory module, 2 port twisted pair module for saving the switch configuration
Product details
Product type | Storage medium |
Type | fine granularity |
Functionality | |
Basic functions | Configuration memory (plug-in) |
Supply | |
Supply voltage | via head station |
Power supply connection | from FL SWITCH MM HS or MXT |
Typical current consumption | 10 mA |
Ethernet 10/100Base T | |
Connection method | RJ45 jack |
Transmission speed | 10/100 Mbps |
Transmission physics | Copper |
Transmission length | 100 m |
No. of channels | 2 |
Width | 31 mm |
Height | 78 mm |
Depth | 72.5 mm |
Color | green |
Housing material | PA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 55 °C (non-condensing) |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
IEC 61000-4-4 (burst) Criterion A | |
IEC 61000-4-5 (surge) Criterion A | |
IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
EN 55022 (emitted interference) Criterion A | |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 61000-6-3/-4 |
Mounting type | In the host system |
Item number | 2832483 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DNN123 |
Catalog page | Page 187 (AX-2009) |
GTIN | 4017918974497 |
Weight per piece (including packing) | 91,8 g |
Weight per piece (excluding packing) | 91,8 g |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem