FL IF TX/HCS 100-D
-
Media module
2832739
Interface module, one port twisted pair, one port PCF, exit downward
Product details
| Product type | Extension module |
| Type | fine granularity |
| Functionality | |
| Basic functions | Media module for modular managed switch |
| Transmission medium | Copper |
| FO | |
| Supply | |
| Supply voltage | via head station |
| Power supply connection | from FL SWITCH MM HS or MXT |
| Typical current consumption | 60 mA |
| Brake to be connected | |
| Connection method | Can be plugged onto FL SWITCH MM HS or FL MXT |
| Connection method | Can be plugged onto FL SWITCH MM HS or FL MXT |
| Ethernet 100Base-T | |
| Connection method | RJ45 jack |
| Transmission speed | 100 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m |
| No. of channels | 1 |
| Ethernet FO | |
| Connection method | FSMA plugs |
| Transmission speed | 100 Mbps |
| Transmission physics | FO |
| Transmission length | 100 m (PCF fiber with F-S 200/230 10 dB/km) |
| Wavelength | 650 nm |
| No. of channels | 1 |
| Dimensional drawing |
|
| Width | 31 mm |
| Height | 75.7 mm |
| Depth | 72.5 mm |
| Color | green |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 55 °C (non-condensing) |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Electromagnetic compatibility | Conformance with EMC directive 89/336/EC |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-3/-4 |
| Mounting type | In the host system |
| Item number | 2832739 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DNN123 |
| GTIN | 4017918957001 |
| Weight per piece (including packing) | 91,6 g |
| Weight per piece (excluding packing) | 91,6 g |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
Compatible products
-
-
FL CAT5 PATCH 0,3 - Patch cable 2832250
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL RJ45 PROTECT CAP - Dust protection 2832991
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem