FL IF 2POF 10/100-D
-
Media module
2832852
Interface module, 2 ports, 10/100 Mbps, auto negotiation for the Modular Managed Switch System, exit downward
Product details
| Product type | Extension module |
| Type | fine granularity |
| Basic functions | Media module for modular managed switch |
| Functionality | |
| Basic functions | Media module for modular managed switch |
| Electrical isolation | 10BASE-F/100BASE-FX//Supply |
| Transmission medium | FO |
| Supply | |
| Supply voltage | via head station |
| Power supply connection | from FL SWITCH MM HS or MXT |
| Typical current consumption | 100 mA |
| Brake to be connected | |
| Connection method | Can be plugged onto FL SWITCH MM HS or FL MXT |
| Connection method | Can be plugged onto FL SWITCH MM HS or FL MXT |
| Ethernet | |
| Connection method | FSMA plugs |
| Transmission speed | 10/100 Mbps (connection direction downwards) |
| Transmission length | max. 50 m (including 3 dB system reserve, polymer fiber with 980/1000 230 dB/km) |
| No. of channels | 2 |
| Fiber optic interface | |
| Connection method | F-SMA connector |
| Transmission speed | 10/100 Mbps |
| Transmission length | 50 m (including 3 dB system reserve, polymer fiber with 980/1000 230 dB/km) |
| Wavelength | 650 nm |
| No. of channels | 2 |
| Dimensional drawing |
|
| Width | 31 mm |
| Height | 80.3 mm |
| Depth | 72.5 mm |
| Color | green |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : Operation: 25g, 11 ms duration, semi-sinusoidal shock impulse |
| : Storage/Transport: 50g, 11 ms duration, semi-sinusoidal shock impulse | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : Operation/Storage/Transport: 5g, 150 Hz, Criterion 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 55 °C (non-condensing) |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Electromagnetic compatibility | Conformance with EMC directive 89/336/EC |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
| IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
| IEC 61000-4-4 (burst) Criterion A | |
| IEC 61000-4-5 (surge) Criterion A | |
| IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
| EN 55022 (emitted interference) Criterion A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-3/-4 |
| Electrical isolation | 10BASE-F/100BASE-FX//Supply |
| Mounting type | In the host system |
| Item number | 2832852 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DNN123 |
| GTIN | 4017918974527 |
| Weight per piece (including packing) | 88,888 g |
| Weight per piece (excluding packing) | 88,888 g |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem