For customers who wish to use this Interface module in the FL SWITCH MM HS (Item No. 2832328), please refer to the document entitled “Customer information for IF modules” in the download area for this Interface module.
FL IF 2FX ST-D
-
Media module
2884033
Fiber optic interface module for connecting 100 Base-FX multi-mode glass fibers (1300 nm), ST, connection direction downward
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Extension module |
| Type | fine granularity |
| Functionality | |
| Basic functions | Media module for modular managed switch |
| Electrical isolation | 100Base-FX // supply |
| Maximum power dissipation for nominal condition | 21.6 W |
| Test voltage | 2 kV AC |
| Transmission medium | Copper |
| FO | |
| Supply | |
| Supply voltage | via head station |
| Power supply connection | from FL SWITCH GHS or FXT |
| Typical current consumption | 200 mA |
| Ethernet: 100Base-FX in acc. with IEEE 802.3 | |
| Transmission length | 10000 m (maximum (depends on the fiber used)) |
| Ethernet: 100Base-FX in acc. with IEEE 802.3 | |
| Connection method | ST |
| Transmission speed | 100 Mbps |
| Transmission length | 10000 m (fiberglass with F-G 62.5/125 0.7 dB/km F1000) |
| 6400 m (fiberglass with F-G 50/125 0.7 dB/km F1200) | |
| 3000 m (fiberglass with F-G 62.5/125 2.6 dB/km F600) | |
| 2800 m (fiberglass with F-G 50/125 1.6 dB/km F800) | |
| Wavelength | 1300 nm |
| No. of channels | 2 (ST multi-mode) |
| Width | 31 mm |
| Height | 83 mm |
| Depth | 72.5 mm |
| Color (Housing) | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 55 °C (non-condensing) |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
| IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
| IEC 61000-4-4 (burst) Criterion A | |
| IEC 61000-4-5 (surge) Criterion A | |
| IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
| EN 55022 (emitted interference) Criterion A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-3/-4 |
| Free from substances that could impair the application of coating | In acc. with VW specification |
| Electrical isolation | 100Base-FX // supply |
| Mounting type | In the host system |
| Item number | 2884033 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN123 |
| Product key | DNN123 |
| GTIN | 4046356049498 |
| Weight per piece (including packing) | 99,8 g |
| Weight per piece (excluding packing) | 80 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170411 |
ETIM
| ETIM 9.0 | EC001467 |
UNSPSC
| UNSPSC 21.0 | 43201500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-ST:PA-ST:PA-OM2:D01/1 - FO patch cable 1115560
-
FOC-ST:PA-ST:PA-OM2:D01/2 - FO patch cable 1115557
-
FOC-LC:PA-ST:PA-OM2:D01/1 - Fiber optic cable 1115588
-
FOC-LC:PA-ST:PA-OM2:D01/2 - Fiber optic cable 1115587
-
PSM-LWL-GDM-RUGGED- 50/125 - FO cable 2799322
-
PSM-LWL-GDO- 50/125 - FO cable 2799432
-
FOC-GDM-RUGGED-1016/IP20/... - FO patch cable 2901558
-
FOC-GDO-1017/IP20/... - FO patch cable 2901559
-
FOC-PN-HCS-GI-1005/IP20/... - FO patch cable 2901554
-
FOC-PN-HCS-GI-1005/... - FO patch cable 1402189
-
ZBF 29:UNBEDRUCKT - Zack Marker strip, flat 0829003
Your advantages
Robust Ethernet transmission even for medium-range environments prone to interference
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem