FL IF 2FX SC-F
-
Media module
2832412
Fiber optic interface module for connecting 100 Base-FX multi-mode glass fibers (1300 nm), SC, connection direction forward
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Extension module |
Type | Stand-Alone |
Functionality | |
Basic functions | Media module for modular managed switch |
Electrical isolation | 100Base-FX // supply |
Local diagnostics | LEDs at head station / extension module |
Maximum power dissipation for nominal condition | 21.6 W |
Test voltage | 2 kV AC |
Transmission medium | Copper |
FO | |
Supply | |
Supply voltage | via head station |
Power supply connection | from FL SWITCH GHS or FXT |
Typical current consumption | 200 mA |
Ethernet: 100Base-FX in acc. with IEEE 802.3 | |
Transmission length | 10000 m (maximum (depends on the fiber used)) |
Ethernet: 100Base-FX in acc. with IEEE 802.3 | |
Connection method | SC |
Transmission speed | 100 Mbps |
Transmission length | 2800 m (fiberglass with F-G 50/125 1.6 dB/km F800) |
6400 m (fiberglass with F-G 50/125 0.7 dB/km F1200) | |
3000 m (fiberglass with F-G 62.5/125 2.6 dB/km F600) | |
2800 m (fiberglass with F-G 50/125 1.6 dB/km F800) | |
Wavelength | 1300 nm |
No. of channels | 2 (SC multi-mode) |
Dimensional drawing |
|
Width | 31 mm |
Height | 75.7 mm |
Depth | 72.5 mm |
Color | green |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : Operation: 25g, 11 ms duration, semi-sinusoidal shock impulse |
: Storage/Transport: 50g, 11 ms duration, semi-sinusoidal shock impulse |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 55 °C (non-condensing) |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
IEC 61000-4-4 (burst) Criterion A | |
IEC 61000-4-5 (surge) Criterion A | |
IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
EN 55022 (emitted interference) Criterion A | |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 61000-6-3/-4 |
Free from substances that could impair the application of coating | In acc. with VW specification |
Electrical isolation | 100Base-FX // supply |
Mounting type | In the host system |
Item number | 2832412 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN123 |
Product key | DNN123 |
Catalog page | Page 330 (C-6-2019) |
GTIN | 4017918974466 |
Weight per piece (including packing) | 102,9 g |
Weight per piece (excluding packing) | 80 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170411 |
ETIM
ETIM 9.0 | EC001467 |
UNSPSC
UNSPSC 21.0 | 43201500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-SC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115536
-
FOC-SC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115535
-
FOC-ST:PA-SC:PA-OM2:D01/1 - FO patch cable 1115574
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115600
-
FOC-SC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115424
-
FOC-SC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115423
-
PSM-LWL-GDM-RUGGED- 50/125 - FO cable 2799322
-
PSM-LWL-GDO- 50/125 - FO cable 2799432
-
FOC-GDM-RUGGED-1016/IP20/... - FO patch cable 2901558
-
FOC-GDO-1017/IP20/... - FO patch cable 2901559
-
FOC-PN-HCS-GI-1005/IP20/... - FO patch cable 2901554
-
FOC-PN-HCS-GI-1005/... - FO patch cable 1402189
-
ZBF 29:UNBEDRUCKT - Zack Marker strip, flat 0829003
Your advantages
Robust Ethernet transmission even for medium-range environments prone to interference
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem