MM-EE-EEM-MA570-R-4DI/2DO
-
Measuring device
1726500
Multifunctional energy meter, with integrated Modbus RTU/TCP interface, supports multi-rates and digital input/output functions, used to measure electrical parameters up to 600 V, operating temperature up to +70°C
Product details
| Electrical isolation | |
| Pollution degree | 2 |
| Supply | |
| Supply voltage range | 85 V AC ... 275 V AC |
| 120 V DC ... 380 V DC | |
| Power consumption | ≤ 3.5 W |
| Nominal frequency | 50 Hz ... 60 Hz (AC sine) |
| Measuring data acquisition | |
| Measuring principle | True RMS value measurement (TRMS) |
| Measured value | AC sine (50 Hz/60 Hz) |
| Acquisition of harmonics | up to 63rd harmonic |
| Measurement: Voltage | |
| Input name | Voltage measuring input V1, V2, V3 |
| Input voltage range | 600 V AC ... 87 V AC (Phase/phase (direct)) |
| 50 V AC ... 345 V AC (Phase/neutral conductor (direct)) | |
| 50 V AC ... 600000 V AC (Primary (via external transformers)) | |
| 50 V AC ... 600 V AC (Secondary (via external transformers)) | |
| Frequency range | 50 Hz ... 60 Hz (45 Hz ... 65 Hz) |
| Precision | 0.2 % |
| Measurement: Current | |
| Input current | 1 A (secondary) |
| 5 A (secondary) | |
| Measuring range | 1 A ... 9999 A (primary) |
| Measurement: Power | |
| Active energy (IEC 62053-22) | Class 0.5 S |
| Reactive power (IEC 62053-23) | Class 2 |
| Current/voltage/power supply | |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Conductor cross-section rigid | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 28 ... 12 |
| Tightening torque | 0.5 Nm |
| RS485 | |
| Connection method | Screw connection |
| Stripping length | 6 mm |
| Conductor cross-section rigid | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Tightening torque | 0.2 Nm |
| Digital input/output | |
| Connection method | Screw connection |
| Stripping length | 6 mm |
| Conductor cross-section rigid | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Tightening torque | 0.2 Nm |
| Data: Network interface | |
| Communication protocol | Modbus/RTU |
| Communication standard | RS-485 |
| Connection method | Screw connection |
| Transmission speed range | 2400 bps ... 38400 bps |
| Data: Network interface | |
| Communication protocol | Modbus/TCP |
| Communication standard | RJ45 |
| Transmission speed | 100 Mbps |
| Width | 96 mm |
| Height | 96 mm |
| Depth | 73.5 mm |
| Ambient conditions | |
| Degree of protection | IP51 (Front) |
| IP20 (Connections) | |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| Max. permissible relative humidity (operation) | ≤ 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| Mounting type | Panel mount |
| Mounting position | Front panel installation, horizontal |
| Item number | 1726500 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMCC11 |
| Product key | CMCC11 |
| GTIN | 4067923282261 |
| Weight per piece (including packing) | 454 g |
| Weight per piece (excluding packing) | 400 g |
| Customs tariff number | 90283019 |
| Country of origin | CN |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem