60-pos. basic connector and 40-pos. extension connector for power supply for -Diagnostics, -Configuration, -DPM interface, -Memory extension
Width
50 mm
Length
70 mm
Ambient conditions
Ambient temperature (operation)
0 °C ... 70 °C
Item number
2812209
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
DRECAA
Product key
DRECAA
GTIN
4017918913991
Weight per piece (including packing)
40,367 g
Weight per piece (excluding packing)
40,367 g
Customs tariff number
85389091
Country of origin
DE
ECLASS
ECLASS-13.0
27242605
ECLASS-15.0
27242605
ETIM
ETIM 9.0
EC001601
UNSPSC
UNSPSC 21.0
32151600
cULus Recognized
Approval ID: E140324
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
7(a), 7(c)-I
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.