FTRV 8 /COL-RDWH
-
Marshalling panel
3001852
Marshalling panel, without actuating push button, nom. voltage: 250 V, nominal current: 8 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Product details
| Number of positions | 2 |
| Number of connections | 32 |
| Number of rows | 8 |
| Potentials | 8 |
| Insulation characteristics | |
| Overvoltage category | III |
| Rated surge voltage | 4 kV |
| Maximum power dissipation for nominal condition | 0.56 W |
| Number of connections per level | 4 |
| Nominal cross section | 1.5 mm² |
| 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level | |
| Connection method | Push-in connection |
| Stripping length | 8 mm ... 10 mm |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Cross section AWG | 26 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 26 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 1.5 mm² |
| Nominal current | 8 A |
| Maximum load current | 8 A (with 1.5 mm² conductor cross-section) |
| Nominal voltage | 250 V |
| Nominal cross section | 1.5 mm² |
| 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.34 mm² ... 2.5 mm² |
| Conductor cross-section, rigid [AWG] | 20 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.34 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 14 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.34 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.34 mm² ... 1.5 mm² |
| Width | 8.3 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | Yes |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 85 °C |
| Ambient temperature (storage/transport) | -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3001852 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE6211 |
| Product key | BE6211 |
| GTIN | 4055626038490 |
| Weight per piece (including packing) | 36,6 g |
| Weight per piece (excluding packing) | 36,6 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
ETIM
| ETIM 8.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CDC-PTRV - Retaining bracket 3270167
-
PT-IL - Mounting material 3208090
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
ST-BW 0 - Actuation tool 1200135
-
ZB 8,3:UNBEDRUCKT - Zack marker strip 0803444
-
ZB 8,3 CUS - Zack marker strip 8191573
-
D-PTRV 8 WH - End cover 3270154
-
D-PTRV 8 WH 1-8 - End cover 3270155
-
D-PTRV 8 WH 1-8 LGS - End cover 3270240
-
D-PTRV 8 WH 8-1 - End cover 3270242
-
D-PTRV 8 WH 8-1 LGS - End cover 3270244
-
D-PTRV 8 WH 1-16 - End cover 3270228
-
D-PTRV 8 WH 1-16 LGS - End cover 3270229
-
D-PTRV 8 WH 9-16 - End cover 3270211
-
D-PTRV 8 WH 9-16 LGS - End cover 3270212
-
D-PTRV 8 WH 17-24 - End cover 3270213
-
D-PTRV 8 WH 17-24 LGS - End cover 3270214
-
D-PTRV 8 WH 25-32 - End cover 3270215
-
D-PTRV 8 WH 25-32 LGS - End cover 3270216
-
D-PTRV 8 WH A-H - End cover 3270156
-
D-PTRV 8 WH A-H LGS - End cover 3270241
-
D-PTRV 8 WH H-A - End cover 3270243
-
D-PTRV 8 WH H-A LGS - End cover 3270245
-
D-PTRV 8 WH A-P - End cover 3270217
-
D-PTRV 8 WH A-P LGS - End cover 3270218
-
D-PTRV 8 WH P-A - End cover 1649604
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
Your advantages
Tool-free wiring in a confined space thanks to compact size
High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
Individual color assignment of cable and terminal point to ensure error-free, safe operation
Color configuration possible according to VDE 0812, VDE 0815, DIN 47100 or unlimited.
The 2.3 mm test pick-off enables testing between the conductors with commercially available test probes
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem