SK U/3,8 P5,08 WH CUS
   - 
  Marker strip
    
      0825141
      
      
    
  
      Product details
| Product type | Klemmenmarker | 
| Pitch | 5.08 mm | 
| Marking | |
| Number of marker strips | 40 | 
| Width | 186.00 mm | 
| Height | 3.80 mm | 
| Depth | 0.07 mm | 
| Pitch | 5.08 mm | 
| Length | 186 mm | 
| Foil strength | 50 µm | 
| Adhesive strength | 20 µm | 
| Adhesive | Acrylic | 
| Color | white (RAL 9010) | 
| Material | Polyester | 
| Components | free from silicone and halogen | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Specification | DIN EN ISO 1518-1:2019-10 (following) | 
| Requirements | ≥ 5 N | 
| Result | Test passed | 
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2013 (following) | 
| Result | Test passed | 
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) | 
| Result | Test passed | 
| Test duration | 96 h | 
| Procedure | Artificial irradiation. | 
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) | 
| Test duration | 240 h | 
| Rating 200 °C (230 °C) | Test passed | 
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 | 
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0]  | 
              
              Test passed | 
| n-Hexane [CAS No. 110-54-3]  | 
              
              Test passed | 
| Water + Petroleum ether [CAS No. 64742-82-1]  | 
              
              Test passed | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2]  | 
              
              Test passed | 
| Ethanol (99 %) [CAS No. 64-17-5]  | 
              
              Test passed | 
| Specification | ISO 175:2010 (following) | 
| Test duration | 168 h | 
| Diesel [CAS No. 68476-34-6]  | 
              
              Test passed | 
| IRM 901 | Test passed | 
| IRM 902 | Test passed | 
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN 50018:2013-05 | 
| Result | Test passed | 
| Climate level | AHT 1.0 S | 
| Cycles | 2 | 
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 | 
| Result | Test passed | 
| Test duration | 96 h | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 150 °C | 
| Ambient temperature (assembly) | > 0 °C | 
| Recommended storage conditions | 20 ... 25 °C / 40 ... 50 % relative humidity. | 
| Recommended ambient temperature (storage/transport) | 20 °C ... 25 °C | 
| Recommended humidity (storage/transport) | 40 % ... 50 % | 
| Shelf life | 2 years | 
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) | 
| Mounting type | adhesive | 
| Item number | 0825141 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BG8114 | 
| Product key | BG8114 | 
| GTIN | 4046356354936 | 
| Weight per piece (including packing) | 10 g | 
| Weight per piece (excluding packing) | 9 g | 
| Customs tariff number | 49119900 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27281101 | 
| ECLASS-15.0 | 27281101 | 
ETIM
| ETIM 9.0 | EC000761 | 
UNSPSC
| UNSPSC 21.0 | 39131500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
PHOENIX CONTACT nv/sa
        
        Minervastraat 10-12, 1930 Zaventem