SK U WH:UNGESTANZT
-
Marker sheet
0800129
Marker sheet, Din A4, white, unmarked, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems: without print, mounting type: adhesive, for terminal block width: 210 mm, Number of individual labels: 1, text field height: 296 mm, text field width: 210 mm
Product details
Product type | Device marking |
Pitch | 210 mm |
Marking | |
Number of individual labels | 1 |
Printing | without print |
Identification technology | Office laser printing |
Mounting type | adhesive |
Foil strength | 50 µm |
Adhesive strength | 20 µm |
Adhesive | Acrylic |
Color | white (RAL 9010) |
Material | Polyester |
Flammability rating according to UL 94 | V0 |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Scratch test for the determining scratch resistance | |
Specification | DIN EN ISO 1518-1:2019-10 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2013 (following) |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 200 °C (230 °C) | Test passed |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 80 °C |
Ambient temperature (assembly) | > 0 °C |
Recommended storage conditions | 20 ... 25 °C / 40 ... 50 % relative humidity. |
Recommended ambient temperature (storage/transport) | 20 °C ... 25 °C |
Recommended humidity (storage/transport) | 40 % ... 50 % |
Shelf life | 2 years |
Width | 210 mm |
Length | 296 mm |
Pitch | 210 mm |
Text field | |
Text field width | 210 mm |
Text field height | 296 mm |
General | Print image may vary depending on laser printer |
Item number | 0800129 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BG2114 |
Product key | BG2114 |
GTIN | 4017918005733 |
Weight per piece (including packing) | 15,58 g |
Weight per piece (excluding packing) | 15,58 g |
Customs tariff number | 39199080 |
Country of origin | GB |
ECLASS
ECLASS-13.0 | 27281101 |
ECLASS-15.0 | 27281101 |
ETIM
ETIM 9.0 | EC000761 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
The unperforated SK-U... sheets are available for custom label designs
Labeling service: Phoenix Contact can custom-label all SK ... markers in accordance with your requirements
Can be printed on all commercially available laser printers
These labels have been specially developed for laser printers
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem