ELR 1/35-600
-
Load relay
2964681
1-phase electronic load relay, input: 4 - 32 V DC, output: 48 - 660 V AC/ 35 A
Product details
Product type | Solid-state contactor |
Operating mode | 100% operating factor |
Number of phases | 1 |
Mains type | 1-phase |
Test voltage input/output | 4 kV |
Supply | |
Input name | Device supply |
Typical response time | 10 ms |
Typical turn-off time | 10 ms |
Status display | LED (green) |
AC output | |
Nominal output voltage | 600 V AC |
Nominal output voltage range | 48 V AC ... 660 V AC |
Peak offstate voltage | 1200 V (Periodic peak reverse voltage) |
Mains frequency | 50 Hz |
60 Hz | |
Continuous load current | 35 A (see derating curve) |
Load current | min. 100 mA |
Leakage current | 8 mA |
Residual voltage | 1.6 V |
Surge current | 750 A (t = 8.33 ms, at 25 °C) |
Max. load value | 1200 A2s |
Protective circuit | RC element; RC element |
Surge protection |
Control circuits | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Load circuit | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Width | 45 mm |
Height | 98 mm |
Depth | 105 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 80 °C |
EMC regulations | |
Standards/regulations | EN 61000-4-4 |
EN 61000-4-5 |
Assembly note | can be aligned with spacing > 40 mm |
Mounting position | Panel mounting on horizontal DIN rail |
Item number | 2964681 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DK7123 |
Catalog page | Page 140 (IF-2005) |
GTIN | 4017918147624 |
Weight per piece (including packing) | 529,42 g |
Weight per piece (excluding packing) | 529,42 g |
Country of origin | MX |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem