CSA
Approval ID: 2030668Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 15 A | 20 - 14 | ||
C | ||||
300 V | 15 A | 20 - 14 |
EAC
Approval ID: RU C-DE.BL08.B.00539cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 15 A | 20 - 14 | ||
C | ||||
300 V | 15 A | 20 - 14 |