UM-PRO 108 COVER/BUS-L BK
-
Lateral element
2202856
Press-drawn section housings, DIN rail mounting/panel mounting (with optional mounting flange), Side element (left) with bus breakout and with mounting foot for the DIN rail, width: 19.5 mm, height: 127.8 mm, depth: 39.45 mm
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Tailor-made housing length, can be cut to length with millimeter precision
Easy integration of large electronics components, thanks to the open design
Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods