UM-BASIC/PRO 72 COVER-R KMGY
-
Lateral element
2202019
Lateral element (right) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 72 mm
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Panel mounting base side part |
Housing type | Press-drawn section housings |
Housing series | UM-BASIC |
Product family | UM-BASIC/PRO 108 |
Type | Side element (right) with mounting foot for the DIN rail |
Ventilation openings present | no |
Width | 19.5 mm |
Height | 92.3 mm |
Depth | 39.45 mm |
Depth from top edge of DIN rail | 32.45 mm |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Color (Housing) | light gray (RAL 7035) |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Surface characteristics | untreated |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Number of PCB holders | 3 |
Type of PCB mount | Insertion/securing with additional elements |
PCB surface | 700 mm² ... 1200 mm² (per basic profile cm) |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting type | DIN rail mounting/panel mounting (with optional mounting flange) |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 2202019 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | ACHDAC |
Product key | ACHDAC |
GTIN | 4055626005317 |
Weight per piece (including packing) | 14,58 g |
Weight per piece (excluding packing) | 14,4 g |
Customs tariff number | 39269097 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27190602 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
UM-PRO 122 EVA KIT - Holder 1538969
-
UM-BASIC/PRO PE CONTACT L1 - Functional ground contact 2202025
-
UM-BASIC/PRO PE CONTACT L2 - Functional ground contact 2202026
-
UM-BASIC/PRO PE CONTACT L3 - Functional ground contact 2202027
-
UM-BASIC/PRO PCB S-LOCK KMGY - Locking 2202031
-
UM-BASIC/PRO PCB C-LOCK L1KMGY - Locking 2202028
-
UM-BASIC/PRO PCB C-LOCK L2KMGY - Locking 2202029
-
UM-BASIC/PRO PCB C-LOCK L3KMGY - Locking 2202030
-
UM-BASIC/PRO MOUNT KMGY - Mounting flange 2202032
-
UM-BASIC/PRO 72 FOOT KMGY - Foot element 2202020
-
UM-BASIC/PRO A/U N 73 CM - Covering hood 2202035
-
UM-BASIC/PRO A/U 73 CM - Covering hood 2202036
-
UM-BASIC/PRO A/U 92 CM - Covering hood 2202037
-
UM-BASIC/PRO LID-73N KMGY - Lateral element 2202034
-
UM-BASIC/PRO LID-73 KMGY - Lateral element 2202033
-
UM-BASIC/PRO LID-92 KMGY - Lateral element 2202047
Your advantages
Different base profiles, each with three PCB levels
Module covers of different geometries can be positioned in any way
Compatibility with many standard connection technologies
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem