PML-C101 (D39)R
-
Label
1032780
Label, Roll, white/red, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2: pre-printed, mounting type: adhesive, diameter: 39 mm, Number of individual labels: 500, text field height: 39 mm, text field width: 39 mm
Product details
| Area of application | Circuit marking on emergency lighting in accordance with DIN VDE 0108-100 |
| Type | circular |
| Marking | |
| Number of individual labels | 500 |
| Number of individual labels per row | 1 |
| Printing | pre-printed |
| Width | 39.00 mm |
| Height | 39.00 mm |
| Depth | 0.08 mm |
| Text field | |
| Text field width | 39 mm |
| Text field height | 39 mm |
| Foil strength | 60 µm |
| Adhesive strength | 25 µm |
| Adhesive | Acrylic |
| Color | multicolored (RAL -) |
| red (RAL 3001) | |
| white (RAL 9010) | |
| Base element material | PVC |
| Components | Silicone-free |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature storage | |
| Specification | IEC 60068-2-2:2007-07 |
| Result | Test passed |
| Procedure | Test Bb |
| Duration | 96 h |
| Temperature for testing | 120 °C |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0] |
Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN EN ISO 22479:2022-08 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 90 °C |
| Ambient temperature (assembly) | > 10 °C |
| Recommended ambient temperature (storage/transport) | 22 °C |
| Recommended humidity (storage/transport) | 50 % ... 55 % (Storage in a dry and dark place in the original packaging is recommended) |
| Shelf life | 2 years |
| Mounting type | adhesive |
| Item number | 1032780 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BG2611 |
| Product key | BG2611 |
| GTIN | 4055626537184 |
| Weight per piece (including packing) | 278,5 g |
| Weight per piece (excluding packing) | 278,5 g |
| Customs tariff number | 39199080 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281103 |
| ECLASS-15.0 | 27281103 |
ETIM
| ETIM 10.0 | EC001288 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK E.300 D - Thermal transfer printer 1004303
-
THERMOMARK E.600 - Thermal transfer printer 1285310
-
THERMOMARK E.600 D - Thermal transfer printer 1004304
-
THERMOMARK ROLL 2.0 - Thermal transfer printer 1085260
-
THERMOMARK E.300 DOUBLE - Thermal transfer printer 1472379
-
THERMOMARK-RIBBON 110 - Ink ribbon 5145384
-
THERMOMARK-RIBBON 110/50 - Ink ribbon 0800687
-
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
-
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
-
THERMOMARK ROLL - Thermal transfer printer 5146477
-
THERMOMARK X1.2 - Thermal transfer printer 5146231
Your advantages
Adhesive circuit identification label, color preprinted
Highly flexible, soft PVC label that adapts well to uneven surfaces
When high-quality ink ribbons are used, the marking is resistant to solvents and suitable for use even under harsh industrial conditions.
PVC label is outdoor-durable for up to eight years when used within a temperature range of -50°C ... 90°C
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem