DNV
Approval ID: TAE000010TIECEE CB Scheme
Approval ID: DE1-65861| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 400 V | 20 A | 0.2 - 2.5 | ||
EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Only flexible conductors | 300 V | 20 A | 26 - 12 | |
| Only rigid conductors | 300 V | 16 A | 26 - 12 | |
| C | ||||
| Only flexible conductors | 300 V | 20 A | 26 - 12 | |
| Only rigid conductors | 300 V | 16 A | 26 - 12 | |
| D | ||||
| 600 V | 5 A | 26 - 12 | ||
LR
Approval ID: LR2371832TANK
Approval ID: 14ME0912BV
Approval ID: 25278/C1 BVVDE Zeichengenehmigung
Approval ID: 40036792| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 400 V | 20 A | 0.2 - 2.5 | ||