MINI MCR-EX-NAM-2T
-
NAMUR isolating switch amplifier
1157852
Ex i-NAMUR signal conditioner for operating proximity sensors and switches in the Ex area. The signals are transmitted to the safe area via 2 transistor outputs (passive). Standard configuration, 3-way isolation, Line fault detection, Safety Integrity Level (SIL, IEC 61508): 3, Screw connection
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Isolating switch amplifier |
| Product family | MINI Analog Pro |
| Configuration | DIP switches |
| Functionality | |
| Configuration | DIP switches |
| Electrical isolation | 3-way isolation |
| Electrical isolation between input and output | yes |
| Line monitoring | Line fault detection |
| Electrical isolation | |
| Overvoltage category | II (≤ 5000 m) |
| Pollution degree | 2 (≤ 5000 m) |
| Electrical isolation Input/output, power supply IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 |
| Rated insulation voltage | 300 Vrms |
| Test voltage | 2.5 kV AC (50 Hz, 60 s) |
| Insulation | Double/reinforced insulation |
| Electrical isolation Input/output, power supply IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 |
| Rated insulation voltage | 265 Vrms |
| Electrical isolation Input/output, power supply IEC/EN 60079-7 | |
| Standards/regulations | IEC/EN 60079-7 |
| Rated insulation voltage | 251 Vrms |
| Supply | |
| Nominal supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (24 V DC, -20 % ... +25 %) |
| Power consumption | ≤ 650 mW |
| Signal: NAMUR | |
| Number of inputs | 1 |
| Available input sources | NAMUR proximity sensors (IEC/EN 60947-5-6) |
| floating switch contacts | |
| Switch contacts with resistance circuit | |
| Switching: Transistor | |
| Output description | passive |
| Max. switching current | 50 mA |
| Switching frequency | ≤ 10 kHz (IOUT ≥ 5 mA) |
| ≤ 20 kHz (IOUT ≥ 30 mA (further information in the data sheet)) | |
| Connection method | Screw connection |
| Stripping length | 10 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² (with ferrule) |
| 0.14 mm² ... 2.5 mm² (without ferrule) | |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 (flexible) |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Ex installation (EPL) | Gc |
| Div. 2 | |
| Ex i circuits (EPL) | [Ga] |
| [Da] | |
| [Ma] | |
| [Div. 1] | |
| Safety data | |
| Max. internal inductance Li | negligible |
| Max. internal capacitance Ci | negligible |
| Max. output voltage Uo | 10.1 V |
| Max. output current Io | 10.9 mA |
| Max. output power Po | 28 mW |
| Safety-related maximum voltage Um | 253 V AC (≤ 2000 m) |
| 125 V DC (≤ 2000 m) | |
| 121 V AC (> 2000 m ... 3000 m) | |
| 110 V DC (> 2000 m ... 3000 m) | |
| 33 V AC/DC (> 3000 m ... 4000 m) | |
| 33 V AC/DC (> 4000 m ... 5000 m) | |
| IIA (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 300 mH / 93 µF |
| IIB/IIIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 19.4 µF |
| IIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 300 mH / 2.87 µF |
| I (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 300 mH / 160 µF |
| IIB/IIA (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 1 µF |
| IIIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 1 µF |
| IIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 500 nF, 50 mH / 570 nF, 5 mH / 590 nF, 1 mH / 590 nF, 10 µH / 590 nF |
| I/IIB/IIA/IIIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 1 µF, 5 mH / 1 µF, 1 mH / 1 µF, 10 µH / 1 µF |
| I (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 1 µF |
| Status display | Green LED (supply voltage) |
| Yellow LED (switching state / status, lights up when output circuit is active) | |
| Red LED (line errors) |
| Width | 6.2 mm |
| Height | 109.81 mm |
| Depth | 119.2 mm |
| Color | gray (RAL 7042) |
| Housing material | PBT |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Altitude range (IEC/EN 61010-1) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -40 °C ... 63 °C |
| Rated insulation voltage | 300 Vrms (Input/output, power supply) |
| Insulation | Double/reinforced insulation |
| Altitude range (IEC/EN 61010-1) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -40 °C ... 56 °C |
| Rated insulation voltage | 300 Vrms (Input/output, power supply) |
| Insulation | Double/reinforced insulation |
| Altitude range (IEC/EN 61010-1) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -40 °C ... 49 °C |
| Rated insulation voltage | 150 Vrms (Input/output, power supply) |
| Insulation | Double/reinforced insulation |
| Altitude range (IEC/EN 60079-11) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -40 °C ... 63 °C |
| Rated insulation voltage | 150 Vrms (Input/output, power supply) |
| Altitude range (IEC/EN 60079-11) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -40 °C ... 56 °C |
| Rated insulation voltage | 60 Vrms (Input/output, power supply) |
| Altitude range (IEC/EN 60079-11) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -40 °C ... 49 °C |
| Rated insulation voltage | 60 Vrms (Input/output, power supply) |
| Altitude range (IEC/EN 60079-7) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -40 °C ... 63 °C |
| Rated insulation voltage | 162 Vrms (Input/output, power supply) |
| Altitude range (IEC/EN 60079-7) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -40 °C ... 56 °C |
| Rated insulation voltage | 60 Vrms (Input/output, power supply) |
| Altitude range (IEC/EN 60079-7) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -40 °C ... 49 °C |
| Rated insulation voltage | 60 Vrms (Input/output, power supply) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | I (M1) [Ex ia Ma] I |
| II (1) G [Ex ia Ga] IIC | |
| II (1) D [Ex ia Da] IIIC | |
| II 3 (1) G Ex ec [ia Ga] IIC T4 Gc | |
| Certificate | IBExU 21 ATEX 1061 X |
| IECEx | |
| Identification | [Ex ia Ma] I |
| [Ex ia Ga] IIC | |
| [Ex ia Da] IIIC | |
| Ex ec [ia Ga] IIC T4 Gc | |
| Certificate | IECEx IBE 21.0022 X |
| CCC / China-Ex | |
| Identification | [Ex ia Ga] IIC |
| [Ex ia Da] IIIC | |
| Ex ec [ia Ga] IIC T4 Gc | |
| Certificate | 2023122316116235 |
| INMETRO | |
| Identification | [Ex ia Ma] I |
| [Ex ia Ga] IIC | |
| [Ex ia Da] IIIC | |
| Ex ec [ia Ga] IIC T4 Gc | |
| Certificate | DNV 23.0188 X |
| UL, USA/Canada | |
| Identification | UL 61010-2-201 Listed |
| Class I, Div. 1, Groups A, B, C, D | |
| Class II, Div. 1, Groups E, F, G | |
| Class III, Div. 1 | |
| Class I, Zone 0, 1, 2, Groups IIC, IIB, IIA | |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Class I, Zone 2 | |
| AEx ec [ia Ga] IIC T4 Gc; AEx ec [ia IIIC Da] IIC T4 Gc | |
| Ex ec [ia Ga] IIC T4 Gc X; Ex ec [ia IIIC Da] IIC T4 Gc X | |
| Class I, Zone 0, [AEx ia Ga] IIC, [Ex ia Ga] IIC X | |
| Class I, Zone 20, [AEx ia Da] IIIC, [Ex ia Da] IIIC X | |
| Certificate | , C.D.-No 097285872 |
| Shipbuilding approval | |
| Certificate | DNV TAA00003FZ |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 3 |
| Shipbuilding data | |
| Temperature | B |
| Humidity | B |
| Vibration | A |
| EMC | A |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Tested in accordance with the following standards and regulations: EN 61326-1 For industrial use, NAMUR NE 21 |
| Noise immunity | EN 61000-6-2 |
| EN 61326-3-2 | |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrical isolation | 3-way isolation |
| GB Standard | |
| Standards/regulations | GB/T 3836.1 |
| GB/T 3836.3 | |
| GB/T 3836.4 | |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 1157852 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1223 |
| Product key | DK1223 |
| GTIN | 4063151163303 |
| Weight per piece (including packing) | 122,1 g |
| Weight per piece (excluding packing) | 122,1 g |
| Customs tariff number | 85365019 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210121 |
| ECLASS-15.0 | 27210121 |
ETIM
| ETIM 10.0 | EC001485 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | 2a5b527f-e640-4aa0-9fce-461e2a4c0656 |
Compatible products
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GY - DIN rail bus connector 2695439
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GN - DIN rail bus connector 2869728
-
MCR-DP - Divider plate 1430594
-
MINI MCR-2-V8-FLK 16 - System adapter 2901993
-
CLIPX ENGINEER DEVICE PARAMETERIZATION - Software 1371665
-
CLIPX ENGINEER DEVICE PARAMETERIZATION P - Software 1371666
-
UCT-EM (30X5) - Marker for end clamp 0801505
-
UCT-EM (30X5) CUS - Marker for end clamp 0801589
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UC-EMLP (15X5) - Plastic label 0819301
-
UC-EMLP (15X5) YE - Plastic label 0822615
-
UC-EMLP (15X5) CUS - Plastic label 0824550
-
UC-EMLP (15X5) YE CUS - Plastic label 0824551
-
UC-EMLP (15X5) SR - Plastic label 0828095
-
UC-EMLP (15X5) SR CUS - Plastic label 0828099
-
US-EMLP (15X5) - Plastic label 0828790
-
US-EMLP (15X5) YE - Plastic label 0828873
-
US-EMLP (15X5) SR - Plastic label 0828874
-
US-EMLP (15X5) CUS - Plastic label 0830076
-
US-EMLP (15X5) YE CUS - Plastic label 0830077
-
US-EMLP (15X5) SR CUS - Plastic label 0830078
-
UCT-EM (30X5) YE - Marker for end clamp 0830340
-
UCT-EM (30X5) YE CUS - Marker for end clamp 0830348
-
MINI MCR-2-PTB - Power terminal block 2902066
-
MINI MCR-2-PTB-PT - Power terminal block 2902067
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
MINI MCR-2-FM-RC - Monitoring block 2904504
-
MINI MCR-2-FM-RC-PT - Monitoring block 2904508
-
SZS 0,6X3,5 - Screwdriver 1205053
-
FA MCR-FMR-22K-680-IP20-PT - Resistor network 1642714
-
FA MCR-FMR-10K-1K-IP20-PT - Resistor network 1642715
-
FA MCR-FMR-10K-1.5K-IP20-PT - Resistor network 1642716
-
FA MCR-FMR-22K-620-IP20-PT - Resistor network 1642820
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem