MACX MCR-EX-SL-NAM-HO
-
Isolation switch amplifier
2907404
Ex i NAMUR isolation amplifier. For operating Ex i proximity sensors and switches in hazardous areas. Passive transistor output (resistive, Honeywell-compatible), line fault transparency, up to SIL 2 according to IEC 61508; screw connection.
Product details
Product type | Isolating switch amplifier |
Product family | MACX Analog |
No. of channels | 1 |
Type | Ex i signal conditioners with SIL functional safety |
Configuration | DIP switches |
Insulation characteristics: GB Standard | |
Overvoltage category | II |
Pollution degree | 2 |
Functionality | |
Configuration | DIP switches |
Electrical isolation | 3-way isolation |
Electrical isolation between input and output | yes |
Maximum power dissipation for nominal condition | 1 W |
Electrical isolation Input/output | |
Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
Electrical isolation Input/output/supply, DIN rail connector | |
Rated insulation voltage | 300 Vrms |
Test voltage | 2.5 kV AC (50 Hz, 60 s) |
Insulation | Safe isolation in accordance with IEC/EN 61010-1 |
Electrical isolation Input/supply, DIN rail connector | |
Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
Supported controller HONEYWELL RUSIO | |
Suitable I/O card | FC-RUSIO-3224 |
Supply | |
Nominal supply voltage | 24 V DC |
Supply voltage range | 9.6 V DC ... 30 V DC (12 V DC ... 24 V DC (-20 % ... +25 %)) |
Power dissipation | < 0.6 W |
Power consumption | < 600 mW |
Signal: NAMUR | |
Description of the input | Intrinsically safe |
Number of inputs | 1 |
Available input sources | NAMUR proximity sensors (IEC/EN 60947-5-6) |
Floating switch contacts | |
Switch contacts with resistance circuit | |
Switching threshold "0" signal current | < 1.2 mA (blocking) |
Switching threshold "1" signal, current | > 2.1 mA (conductive) |
Switching hysteresis | < 0.2 mA |
Line fault detection | < 0.05 mA ... 0.35 mA (Line break) |
< 100 Ω ... 360 Ω (Short circuit) | |
Activated /deactivated via DIP switch | |
Non-load voltage | 8 V DC |
Signal | |
Number of outputs | 1 |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Test socket | |
Max. diameter | 2.3 mm |
Safety data | |
Max. internal inductance Li | negligible |
Max. internal capacitance Ci | negligible |
Max. output voltage Uo | 9.6 V |
Max. output current Io | 10 mA |
Max. output power Po | 25 mW |
Safety-related maximum voltage Um | 253 V AC/DC |
IIA (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 1000 mH / 210 µF |
IIB/IIIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 1000 mH / 26 µF |
IIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 300 mH / 3.6 µF |
IIB/IIA/IIIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 1 µF, 5 mH / 1 µF, 1 mH / 1 µF, 10 µH / 1 µF |
IIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 510 nF, 50 mH / 580 nF, 5 mH / 600 nF, 1 mH / 600 nF, 10 µH / 600 nF |
Data | |
No. of channels | 0 |
Status display | Green LED (supply voltage) |
LED yellow (switching state) | |
Red LED (line errors) |
Dimensional drawing |
|
Width | 12.5 mm |
Height | 112.5 mm |
Depth | 113.7 mm |
Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 (Housing) |
Housing material | PA 6.6-FR |
Safety data | |
Safety Integrity Level (SIL) | 2 |
Safety data | |
Safety Integrity Level (SIL) | 2 |
Ambient conditions | |
Degree of protection | IP20 (not assessed by UL) |
Ambient temperature (operation) | -20 °C ... 60 °C (Any mounting position) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
Note | and EN 61326 |
ATEX | |
Identification | II (1) G [Ex ia Ga] IIC |
II (1) D [Ex ia Da] IIIC | |
II 3G Ex nA IIC T4 Gc X | |
Certificate | IBExU 12 ATEX 1169 |
IECEx | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Ex nA IIC T4 Gc | |
Certificate | IECEx IBE 12.0018X |
CCC / China-Ex | |
Identification | [Ex ia Ga] IIC |
[Ex iaD] | |
Ex nA [ia Ga] IIC T4 Gc | |
Certificate | NEPSI GYJ20.1314X |
UL, USA/Canada | |
Identification | UL 61010 Listed |
Certificate | , C.D.-No 83104549 |
Safety Integrity Level (SIL, IEC 61508) | |
Identification | 2 |
EAC Ex | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Certificate | RU C-DE.AB72.B.00093/19 |
INMETRO | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Ex nA IIC T4 Gc | |
Certificate | DNV 18.0144 X |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Electrical isolation | 3-way isolation |
GB Standard | |
Standards/regulations | GB 3626.20 |
GB 3836.1 | |
GB 3836.4 | |
GB 3836.8 | |
GB 12476.1 | |
GB 12476.4 |
Mounting type | DIN rail mounting |
Item number | 2907404 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK1213 |
Product key | DK1213 |
Catalog page | Page 160 (C-5-2019) |
GTIN | 4055626200309 |
Weight per piece (including packing) | 169,1 g |
Weight per piece (excluding packing) | 169,1 g |
Customs tariff number | 85365019 |
Country of origin | DE |
ECLASS
ECLASS-11.0 | 27210121 |
ETIM
ETIM 8.0 | EC001485 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
EA-MSTB 2,5/ 5 - Accessories 1831016
-
MACX MCR-PTB - Power and error message module 2865625
-
MACX MCR-PTB-SP - Power and error message module 2924184
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
TC-D37SUB-AIO16-EX-PS-UNI - Module carrier 2902932
-
TC-D37SUB-ADIO16-EX-P-UNI - Module carrier 2924854
-
D-UKK 3/5 - End cover 2770024
-
D-UKK 3/5 BU - End cover 2770105
-
UKK 5-2R/NAMUR - Component terminal block 2941662
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-MT - Test plug 0201744
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) SR - Device marker 0831705
-
LS-EMLP (11X9) YE - Device marker 0831732
-
SZS 0,6X3,5 - Screwdriver 1205053
Your advantages
Signal input: intrinsically safe [Ex ia]; for NAMUR proximity sensors (EN 60947-5-6) or switch contacts
Signal output with resistive behavior (transistor), compatible with FC-RUSIO-3224 and FC-RUSLS-3224 universal safety IO modules from Honeywell
Signal output with line fault transparency, line fault indication directly via the signal output
Up to 5 kHz switching frequency
Direction of operation can be selected
Line fault detection (LFD) can be enabled and disabled
SIL 2 according to IEC/EN 61508
3-way electrical isolation
Power supply and error indication possible via DIN rail connector
Plug-in connection terminals, screw connection technology
Installation in zone 2 permitted
Housing width: 12.5 mm
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem