MACX MCR-EX-SL-2NAM-R-UP-SP
   - 
  Isolation switch amplifier
    
      2924249
      
      
    
  
      2-channel Ex i NAMUR signal conditioner with wide range power supply for proximity sensors and switches. In terms of signal output, for each channel there is a relay with a changeover contact available. Fault detection (LFD), 3-way isolation, SIL 2.
      Free download available.
      Downloads
    
  Product details
| Product type | Isolating switch amplifier | 
| Product family | MACX Analog | 
| No. of channels | 2 | 
| Configuration | DIP switches | 
| Functionality | |
| Configuration | DIP switches | 
| Electrical isolation | 3-way isolation | 
| Electrical isolation between input and output | yes | 
| Maximum power dissipation for nominal condition | ≤ 1.3 W | 
| Step response (10-90%) | typ. 6 ms (N/O contact: OFF/ON) | 
| typ. 6 ms (N/O contact: ON/OFF) | |
| typ. 4 ms (N/C contact: ON/OFF) | |
| typ. 10 ms (N/C contact: OFF/ON) | |
| Electrical isolation | |
| Test voltage | 2.5 kV AC (50 Hz, 60 s) | 
| Electrical isolation Input/output IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 | 
| Rated insulation voltage | 375 VPP | 
| Overvoltage category | III | 
| Pollution degree | 2 | 
| Electrical isolation Input/power supply IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 | 
| Rated insulation voltage | 375 VPP | 
| Overvoltage category | II | 
| Pollution degree | 2 | 
| Electrical isolation Input/power supply IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 | 
| Rated insulation voltage | 300 Vrms | 
| Overvoltage category | II | 
| Pollution degree | 2 | 
| Insulation | Safe isolation | 
| Electrical isolation Output 1/output 2/input, power supply IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 | 
| Rated insulation voltage | 300 Vrms | 
| Overvoltage category | III | 
| Pollution degree | 2 | 
| Insulation | Safe isolation | 
| Supply | |
| Nominal supply voltage range | 24 V AC/DC ... 230 V AC/DC -20 % ... +10 % (50/60 Hz) | 
| Supply voltage range | 19.2 V AC/DC ... 253 V AC/DC (50/60 Hz) | 
| Max. current consumption | < 80 mA | 
| < 42 mA (24 V DC) | |
| Power dissipation | < 1.1 W | 
| Power consumption | < 1.1 W | 
| Signal: NAMUR | |
| Description of the input | intrinsically safe | 
| Number of inputs | 2 | 
| Available input sources | NAMUR proximity sensors (IEC/EN 60947-5-6) | 
| floating switch contacts | |
| Switch contacts with resistance circuit | |
| Switching threshold "0" signal current | < 1.2 mA (blocking) | 
| Switching threshold "1" signal, current | > 2.1 mA (conductive) | 
| Short-circuit current | 8 mA | 
| Switching hysteresis | < 0.2 mA | 
| Line fault detection | < 0.05 mA ... 0.35 mA (Line break) | 
| < 100 Ω ... 360 Ω (Short circuit) | |
| Activated /deactivated via DIP switch | |
| Open-circuit voltage | 8 V DC | 
| Switching: Relay | |
| Contact switching type | 1 changeover contact per channel | 
| Contact material | AgSnO2, hard gold-plated | 
| Maximum switching voltage | 250 V AC (2 A, 60 Hz) | 
| 120 V DC (0.2 A) | |
| 30 V DC (2 A) | |
| Maximum switching power | 500 VA | 
| Recommended minimum load | 5 V / 10 mA | 
| Signal | |
| Number of outputs | 2 | 
| Connection method | Push-in connection | 
| Stripping length | 10 mm | 
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section flexible (2 conductors with same cross section) | 0.25 mm² ... 0.34 mm² (TWIN ferrule without plastic sleeve) | 
| 0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 14 | 
| 24 ... 22 (TWIN ferrule without plastic sleeve) | |
| 20 ... 16 (TWIN ferrule with plastic sleeve) | 
| Ex installation (EPL) | Gc | 
| Div. 2 | |
| Ex i circuits (EPL) | Ga | 
| Da | |
| Ma | |
| Div. 1 | |
| Safety data | |
| Max. internal inductance Li | negligible | 
| Max. internal capacitance Ci | negligible | 
| Max. output voltage Uo | 9.56 V | 
| Max. output current Io | 10.3 mA | 
| Max. output power Po | 25 mW | 
| Safety-related maximum voltage Um | 253 V AC/DC (Supply terminals) | 
| 250 V AC (Output terminals) | |
| 120 V DC (Output terminals) | |
| IIA (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 1000 mH / 210 µF | 
| IIB/IIIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 1000 mH / 26 µF | 
| IIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 300 mH / 3.6 µF | 
| IIB/IIA/I (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 1 µF | 
| IIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 510 nF, 50 mH / 580 nF, 5 mH / 600 nF | 
| Status display | Green LED (supply voltage) | 
| LED yellow (switching state) | |
| Red LED (line errors) | 
| Dimensional drawing |  | 
| Width | 17.5 mm | 
| Height | 107.9 mm | 
| Depth | 113.7 mm | 
| Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) | 
| Color | gray (RAL 7042) | 
| Flammability rating according to UL 94 (Housing) | V0 (Housing) | 
| Housing material | PA 6.6-FR | 
| Ambient conditions | |
| Degree of protection | IP20 (not assessed by UL) | 
| Ambient temperature (operation) | -40 °C ... 60 °C (Any mounting position) | 
| -40 °C ... 70 °C (Derating) | |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C | 
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) | 
| Altitude range (≤ 2000 m) | |
| Altitude | ≤ 2000 m (The technical data refers to altitudes ≤2000 m above mean sea level. For altitudes >2000 m above mean sea level, refer to the data sheet.) | 
| Ambient temperature (operation) | -40 °C ... 60 °C | 
| -40 °C ... 70 °C (Derating) | |
| Rated insulation voltage | 253 V AC (Power supply, input / output) | 
| 125 V DC (Power supply, input / output) | |
| Altitude range (≤ 3000 m) | |
| Height range | > 2000 m ... 3000 m | 
| Ambient temperature (operation) | -40 °C ... 54 °C | 
| -40 °C ... 63 °C (Derating) | |
| Rated insulation voltage | 190 V AC (Power supply, input / output) | 
| 110 V DC (Power supply, input / output) | |
| Altitude range (≤ 4000 m) | |
| Height range | > 3000 m ... 4000 m | 
| Ambient temperature (operation) | -40 °C ... 48 °C | 
| -40 °C ... 56 °C (Derating) | |
| Rated insulation voltage | 60 V AC/DC (Power supply, input / output) | 
| Altitude range (≤ 5000 m) | |
| Height range | > 4000 m ... 5000 m | 
| Ambient temperature (operation) | -40 °C ... 42 °C | 
| -40 °C ... 49 °C (Derating) | |
| Rated insulation voltage | 60 V AC/DC (Power supply, input / output) | 
| CE | |
| Certificate | CE-compliant | 
| Note | and EN 61326 | 
| ATEX | |
| Identification |  II (1) G [Ex ia Ga] IIC | 
|  II (1) D [Ex ia Da] IIIC | |
|  II 3 (1) G Ex ec [ia Ga] nC IIC T4 Gc | |
|  I (M1) [Ex ia Ma] I | |
| Certificate | IBExU 10 ATEX 1005 | 
| IECEx | |
| Identification | [Ex ia Ga] IIC | 
| [Ex ia Da] IIIC | |
| Ex ec [ia Ga] nC IIC T4 Gc | |
| [Ex ia Ma] I | |
| Certificate | IECEx IBE 10.0002X | 
| CCC / China-Ex | |
| Identification | [Ex ia Ga] IIC | 
| [Ex ia Da] IIIC | |
| Ex ec nC [ia Ga] IIC T4 Gc | |
| Certificate | 2022122316115976 | 
| UL, USA/Canada | |
| Identification | Class I Div 2; IS for Class I, II, III Div 1 | 
| Certificate | , C.D.-No 83104549 | 
| Shipbuilding approval | |
| Certificate | DNV GL TAA000020C | 
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 2 | 
| Certificate | IN-AT-AS-MRL-24-00163 | 
| Systematic Capability | |
| Identification | 3 | 
| INMETRO | |
| Identification | [Ex ia Ga] IIC | 
| [Ex ia Da] IIIC | |
| Ex ec nC [ia Ga] IIC T4 Gc | |
| [Ex ia Ma] I | |
| Certificate | DNV 18.0116 X | 
| Shipbuilding data | |
| Temperature | B | 
| Humidity | B | 
| Vibration | A | 
| EMC | A | 
| Enclosure | Required protection according to the Rules shall be provided upon installation on board | 
| Electromagnetic compatibility | Conformance with EMC directive | 
| Noise immunity | EN 61000-6-2 | 
| Noise emission | |
| Standards/regulations | EN 61000-6-4 | 
| Electromagnetic HF field | |
| Designation | Electromagnetic RF field | 
| Standards/regulations | EN 61000-4-3 | 
| Evaluation criterion | A | 
| Fast transients (burst) | |
| Designation | Fast transients (burst) | 
| Standards/regulations | EN 61000-4-4 | 
| Evaluation criterion | A | 
| Conducted interference | |
| Designation | Conducted interferences | 
| Standards/regulations | EN 61000-4-6 | 
| Evaluation criterion | A | 
| Electrical isolation | 3-way isolation | 
| GB Standard | |
| Standards/regulations | GB/T 3836.1 | 
| GB/T 3836.3 | |
| GB/T 3836.4 | |
| GB/T 3836.8 | |
| Mounting type | DIN rail mounting | 
| Item number | 2924249 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | DK1213 | 
| Product key | DK1213 | 
| GTIN | 4046356463683 | 
| Weight per piece (including packing) | 197,6 g | 
| Weight per piece (excluding packing) | 100 g | 
| Customs tariff number | 85365019 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27210121 | 
| ECLASS-14.0 ASSET | 27250101 | 
| ECLASS-15.0 | 27210121 | 
| ECLASS-15.0 ASSET | 27250101 | 
ETIM
| ETIM 9.0 | EC001485 | 
UNSPSC
| UNSPSC 21.0 | 39121000 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes | 
| Exemption | 7(a), 7(c)-I | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-50 An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) | 
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | 5e58644f-ccb9-4ab9-8aca-e53521c3f1a2 | 
Compatible products
- 
    
      ME 6,2 TBUS-PR-ADAPTER - DIN rail bus connector 1136500
- 
    
      MCR-DP - Separating plate 1430594
- 
    
      MPS-IH WH - Insulating sleeve 0201663
- 
    
      MPS-IH RD - Insulating sleeve 0201676
- 
    
      MPS-IH BU - Insulating sleeve 0201689
- 
    
      MPS-IH YE - Insulating sleeve 0201692
- 
    
      MPS-IH GN - Insulating sleeve 0201702
- 
    
      MPS-IH GY - Insulating sleeve 0201728
- 
    
      MPS-IH BK - Insulating sleeve 0201731
- 
    
      MPS-MT - Test plug 0201744
- 
    
      UC-EMLP (11X9) - Plastic label 0819291
- 
    
      UC-EMLP (11X9) YE - Plastic label 0822602
- 
    
      UC-EMLP (11X9) CUS - Plastic label 0824547
- 
    
      UC-EMLP (11X9) YE CUS - Plastic label 0824548
- 
    
      UC-EMLP (11X9) SR - Plastic label 0828094
- 
    
      UC-EMLP (11X9) SR CUS - Plastic label 0828098
- 
    
      US-EMLP (11X9) - Plastic label 0828789
- 
    
      US-EMLP (11X9) YE - Plastic label 0828871
- 
    
      US-EMLP (11X9) SR - Plastic label 0828872
- 
    
      LS-EMLP (11X9) WH - Device marker 0831678
- 
    
      LS-EMLP (11X9) SR - Device marker 0831705
- 
    
      LS-EMLP (11X9) YE - Device marker 0831732
- 
    
      MACX MCR-PTB - Power and error message module 2865625
- 
    
      MACX MCR-PTB-SP - Power and error message module 2924184
- 
    
      QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
- 
    
      D-UKK 3/5 - End cover 2770024
- 
    
      D-UKK 3/5 BU - End cover 2770105
- 
    
      UKK 5-2R/NAMUR - Component terminal block 2941662
- 
    
      SZS 0,6X3,5 - Screwdriver 1205053
- 
    
      MACX EX-SET-TVFKC 3-POLE - Connector set 1584393
- 
    
      FA MCR-FMR-22K-680-IP20-PT - Resistor network 1642714
- 
    
      FA MCR-FMR-10K-1K-IP20-PT - Resistor network 1642715
- 
    
      FA MCR-FMR-10K-1.5K-IP20-PT - Resistor network 1642716
- 
    
      FA MCR-FMR-22K-620-IP20-PT - Resistor network 1642820
Your advantages
Up to SIL 2 in accordance with EN 61508
        Installation in zone 2, protection type "n" (EN 60079-15) permitted
        Line fault detection (LFD), can be activated/deactivated, error indicated by flashing red LED with de-excitation of output relay
        Wide-range power supply of 19.2 ... 253 V AC/DC
        Direction of operation can be selected (operating or closed circuit current behavior)
        LED indicators for supply voltage, switching state, and malfunction in accordance with NAMUR NE 44
        Signal output relay (changeover contact)
        Input for NAMUR proximity sensors (EN 60947-5-6), floating contacts or contacts with resistance circuit, [Ex ia] IIC
        3-way electrical isolation
        2-channel
        PHOENIX CONTACT nv/sa
        
        Minervastraat 10-12, 1930 Zaventem