CLOUD IOT GATEWAY
-
IoT gateway
1031235
Cloud IoT gateway for integrating new and existing systems without additional engineering costs. Through simple process connection using protocols such as Modbus/TCP, sensor and process data can be collected, processed, and monitored in Proficloud. It is not suitable for Proficloud.io.
Product details
Product type | Gateways/Proxies |
Type | Stand-Alone |
Processor | Arm®Cortex®-A8, 1x 600 MHz |
IoT capability: PROFICLOUD | |
IoT platform | PROFICLOUD |
Supports cloud computing | yes |
Power consumption | typ. 5 W |
Protective circuit | Polarity protection, surge protection |
Transmission medium | Copper |
Supply | |
Supply voltage (DC) | 24 V DC -20 % / +15 % |
Supply voltage range | 18 V DC ... 30 V DC |
Typical current consumption | 200 mA |
Real-time clock | |
Realtime clock | Yes |
Potentials | |
Supply voltage | 24 V DC |
Connection method | Push-in connection |
COMBICON connector | |
Connection method | Push-in connection |
Conductor cross section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Stripping length | 8 mm |
Web server | yes |
RS-232 | |
Connection method | COMBICON connectors |
Transmission physics | Copper |
No. of channels | 1 |
Protocols supported | Modbus/RTU (Master) |
RS-485 | |
Number of interfaces | 1 |
Connection method | COMBICON connectors |
Transmission physics | Copper |
No. of channels | 1 |
Protocols supported | Modbus/RTU |
Ethernet | |
Number of interfaces | 2 |
Connection method | RJ45 |
Transmission speed | 100 Mbps |
Transmission length | max. 100 m |
Protocols supported | Modbus/TCP, HTTPS |
Service | |
Number of interfaces | 1 |
Connection method | USB type C |
Note on the connection method | Female connector |
Dimensional drawing |
|
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | gray |
Ambient conditions | |
Degree of protection | IP20 (per manufacturer's declaration) |
Ambient temperature (operation) | -25 °C ... 55 °C up to 2000 m above mean sea level |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 30 % ... 95 % (according to DIN EN 61131-2) |
Permissible humidity (storage/transport) | 5 % ... 95 % |
Shock (operation) | 10g (Bump endurance test according to DIN EN 60068-2-27) |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electrostatic discharge (ESD)EN 61000-4-2/IEC 61000-4-2 Criterion B, ±6 kV contact discharge, ±8 kV air discharge |
Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electromagnetic fieldsEN 61000-4-3/IEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Fast transients (burst)EN 61000-4-4/IEC 61000-4-4 Criterion B, ±2 kV | |
Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Transient overvoltage (surge)EN 61000-4-5/IEC 61000-4-5 Criterion B, DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical), fieldbus cable shield: ±1 kV | |
Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Conducted interferenceEN 61000-4-6/IEC 61000-4-6 Criterion A, Test voltage 10 V | |
Noise emission test in accordance with EN 61000-6-3/IEC 61000-6-3 Class B |
Mounting type | DIN rail mounting |
Item number | 1031235 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DREDHA |
Product key | DREDHA |
Catalog page | Page 20 (C-6-2019) |
GTIN | 4055626534169 |
Weight per piece (including packing) | 192,8 g |
Weight per piece (excluding packing) | 144,5 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-11.0 | 27242608 |
ETIM
ETIM 8.0 | EC001604 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Secure transmission, thanks to TLS (Transport Layer Security) encryption
Easy configuration, thanks to web-based management
Dashboard for easy visualization of sensor and processor data
Various protocols supported, e.g. Modbus/TCP
Robust hardware for use in the industrial environment
Direct connection to the Proficloud, the open IoT platform
Compact housing
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem